STMF3 Eval board with CC2564MODAEM and SPPdemo, and trying either as client or server. SPPDemo comes up on Windows10 as ready to pair, and pairing initiated either from host or target gives the same result - at the target end pairing seems to be successful, but at the host end the connection status only lasts for about 5 seconds, and is then disconnected at the host end with silence at the target, e.g.
Target dialogue
Server>inquiry
Server>
Inquiry Entry: 0x001583E59271.
Server>
Inquiry Entry: 0x001A7DDA7114.
Server>
Result: 1,0x001583E59271.
Result: 2,0x001A7DDA7114.
Server>open 1 0
Server Opened: 1.
Server>
atPINCodeRequest: 0x001583E59271
Respond with: PINCodeResponse
Server>PINCodeResponse 1234
GAP_Authentication_Response(), Pin Code Response Success.
Server>
atLinkKeyCreation: 0x001583E59271
Link Key Stored.
Server>
Using released STM32F4 port with __SUPPORT_CC256XB_PATCH__
Any pointers greatly appreciated!
Brian