Hello,
We need urgent support on an issue we have encountered while using CC2650 Development Sensor Tag CC2650STK.
We have made a POC using CC2650STK which demonstrates BLE communication capabilities between many devices.
We are failing to demonstrate our design solution due to CC2650 going in hang state. After much investigation we have reached point to investigate further from h/w standpoint.
Issue Case Description :
- H/w Modifications:
- Modified CC2650 STK to use CR2477 battery(3.3V, 1000mAh)
- Replaced winbond 512KB flash with Macronix MX25R8035FZUIH1 2MB Flash
- Number of CC2650 Devices in Use Case : 50
- Use Case Description:
- Each BLE CC2650 device tracks each other device for proximity at every 5 sec interval. The BLE devices records data on persistent memory and later synch data with Mobile App. Mobile App periodically connects with all 50 BLE CC2650 devices and downloads the data.
- Advertisement interval : 100 ms
- Scan duration: 1 sec for every 5 sec
- Issue seen:
- Beyond 25 – 30 devices in the network the CC2650 Hangs at some point and stops advertising or scanning to process.
- Battery voltage drops below 1.8V for some devices and rest of the devices have battery level at 2.3-2.4 Volts
- Out of 35 devices, 5- 8 devices are still alive with battery voltage aroung 2.8-2.95 volts
Kindly assist/advice on what may be going wrong and how we can work to fix this issue.
Thanks and Regards
Janaki Vallabha