• TI thinks resolved

Project simple_peripheral_cc2650lp_app compiled in CCS Version: 7.4.0.00015 error

When I compiled the simple_peripheral_cc2650lp_app project from ble_sdk_2_02_01_18_setup in CCS Version: 7.4.0.00015, there are many errors like this: 

Description Resource Path Location Type
#20 identifier "hwAttrs" is undefined UARTCC26XX.c /simple_peripheral_cc2650lp_app/Drivers/UART line 867 C/C++ Problem

Description Resource Path Location Type
#20 identifier "rfc_CMD_PROP_RADIO_DIV_SETUP_t" is undefined .ccsproject /simple_peripheral_cc2650lp_app line 371, external location: C:\ti\tirtos_cc13xx_cc26xx_2_21_00_06\products\tidrivers_cc13xx_cc26xx_2_21_00_04\packages\ti\drivers\rf\RF.h C/C++ Problem

Description Resource Path Location Type
#20 identifier "UARTCC26XX_HWAttrsV1" is undefined UARTCC26XX.c /simple_peripheral_cc2650lp_app/Drivers/UART line 207 C/C++ Problem

Is there any solution?

Best Regards,

Caven