Hello all,
I am working on a master slave device where the master is polling for slave data every one second, on receiving the request the slave device will respond to the master and enters receive mode. My problem is when the master goes out of range and comes back to range the receiver is not responding to the masters request, the receiver enters idle state and remains in idle state (from MARCSTATE register reading
Deviation = 13.183594 Base frequency = 869.524750 Carrier frequency = 869.524750 Channel number = 0 Carrier frequency = 869.524750 Modulated = true Modulation format = GFSK Manchester enable = false Sync word qualifier mode = 30/32 sync word bits detected Preamble count = 4 Channel spacing = 49.953461 Carrier frequency = 869.524750 Data rate = 4.80223 RX filter BW = 60.267857 Data format = Normal mode Length config = Variable packet length mode. Packet length configured by the first byte after sync word CRC enable = true Packet length = 255 Device address = 0 Address config = No address check CRC autoflush = false PA ramping = false PA_TABLE = (0xc0,0xC8,0xCE,0x88,0x8C,0x66,0x24,0x04) corresponding to (12, 9, 6.5, 3, 1.1, -5, -15, -30)dBm. See A1101R08X User's Manual for details. TX power = unknown :0000:29 IOCFG2 :0001:2E IOCFG1 :0002:06 IOCFG0 :0003:07 FIFOTHR :0004:D3 SYNC1 :0005:91 SYNC0 :0006:FF PKTLEN :0007:04 PKTCTRL1 :0008:05 PKTCTRL0 :0009:00 ADDR :000A:00 CHANNR :000B:05 FSCTRL1 :000C:00 FSCTRL0 :000D:20 FREQ2 :000E:34 FREQ1 :000F:62 FREQ0 :0010:F7 MDMCFG4 :0011:75 MDMCFG3 :0012:13 MDMCFG2 :0013:20 MDMCFG1 :0014:E5 MDMCFG0 :0015:30 DEVIATN :0016:07 MCSM2 :0017:30 MCSM1 :0018:18 MCSM0 :0019:16 FOCCFG :001A:6C BSCFG :001B:04 AGCCTRL2 :001C:4F AGCCTRL1 :001D:91 AGCCTRL0 :001E:87 WOREVT1 :001F:6B WOREVT0 :0020:FB WORCTRL :0021:56 FREND1 :0022:10 FREND0 :0023:E9 FSCAL3 :0024:2A FSCAL2 :0025:00 FSCAL1 :0026:1F FSCAL0 :0027:41 RCCTRL1 :0028:00 RCCTRL0 :0029:59 FSTEST :002A:7F PTEST :002B:3F AGCTEST :002C:81 TEST2 :002D:35 TEST1 :002E:09 TEST0 :0030:00 PARTNUM :0031:04 VERSION :0032:F9 FREQEST :0033:00 LQI :0034:D3 RSSI :0035:13 MARCSTATE :0036:00 WORTIME1 :0037:00 WORTIME0 :0038:20 PKTSTATUS :0039:FD VCO_VC_DAC :003A:00 TXBYTES :003B:00 RXBYTES :003C:00 RCCTRL1_STATUS :003D:00 RCCTRL0_STATUS
I am using cc1101 module in master and slave devices and please find attached the rf configuration settings.
Regards,
Jis