Hi,
I'm simulating at 868 MHz., by LTSpice, the whole TX network of the reference circuit of the CC1200 transceiver.
I download from Murata all the C and L simulation models in order to build both: the DC BIAS and the MATCHING networks.
To proceed, I need the equivalent circuit of the PA.
The datasheet of CC1200 says: "Optimum load impedance 35 + j 35"
Does that mean that I can safely use, in my simulations, a voltage source with a series resistor of 35 Ohms and a series capacitor whose reactance Xc is 35 Ohms (that is 5.22 pF at 868 MHz)?
Thanks,
Enrico Migliore