We are pleased to announce the arrival of TI's new SimpleLink Ultra-Low Power Wireless MCU family and the CC1310!
Available documentation
The CC1310 product folder and the preview datasheet, both cover some key performance numbers of the new platform, are available at ti.com/product/cc1310.
In addition to the product folder, we recommend taking a look at the CC26xx/CC13xx Technical Reference Manual, TRM, which is shared across the Simplelink Ultra-low power wireless MCU family. This is the most complete technical document and covers all parts of the Wireless MCU. The TRM is currently available for download at ti.com/lit/ug/swcu117a/swcu117a.pdf
Early evaluation
The CC1310 is the Sub-1 GHz sister part of the now released CC2630, CC2640 and the CC2650. Because the MCU, the peripherals and the Sensor Controller Engine are shared across the whole family it is possible to do tests and evaluation of most features of the CC1310, except the radio, with the CC2650.
This also means that it's possible to get some hands-on experience with the TI-RTOS on the SimpleLink ULP family even before getting your hands on the CC1310.
To get started with the CC2650, go to ti.com/product/cc2650.
Please note that, while it's possible to evaluate most of the digital features, some performance numbers such as power consumption may be different across the product family. For example, the standby power consumption, when sleeping with RAM retention and RTC running, will be lower on the CC1310 than the CC2650.
More information
To make sure you always have the latest available information, please go to ti.com/product/cc1310. In this product folder, on the top right hand side, there is a button saying “Alert me”. Register a myTI account and press that button to make sure you’re not missing out on any new information!
If you want an email as soon as the kits are available, please sign up on our CC1310 Kit Availability list here: https://tideals.wufoo.com/forms/w5wg55k07f0leb/
To get more detailed information please contact your local TI sales representative