Hellow.
A kit is used at present, measurement of ARIB T108.
Spurious measurement of 710MHz-900MHz doesn't enter the stipulated value and is in trouble in it.
Measurement is as a result of the fail by our development board. Next when measuring in CC1200DK, it's the same situation.
A result of measurement and register setting are as follows.
A result of measurement of CC1200DK.
Log_20150413a.log
11:09:56.275 RESET 11:09:56.322 FS_CAL0 0x0e 2 W 11:09:56.322 FS_CAL1 0x40 2 W 11:09:56.322 FS_CFG 0x12 2 W 11:09:56.322 FS_DIG0 0xab 2 W 11:09:56.322 FS_DIG1 0x07 2 W 11:09:56.322 FS_DIVTWO 0x03 2 W 11:09:56.322 FS_DSM0 0x33 2 W 11:09:56.322 FS_DVC0 0x17 2 W 11:09:56.322 FS_PFD 0x00 2 W 11:09:56.322 FS_PRE 0x6e 2 W 11:09:56.322 FS_REG_DIV_CML 0x1c 2 W 11:09:56.322 FS_SPARE 0xac 2 W 11:09:56.322 FS_VCO0 0xb5 2 W 11:09:56.322 IF_ADC0 0x10 2 W 11:09:56.322 IF_ADC1 0xee 2 W 11:09:56.322 XOSC1 0x03 2 W 11:09:56.322 XOSC5 0x0e 2 W 11:09:56.322 AGC_CFG0 0x84 2 W 11:09:56.322 AGC_CFG1 0x16 2 W 11:09:56.322 AGC_CFG2 0x20 2 W 11:09:56.322 AGC_CFG3 0xb1 2 W 11:09:56.322 AGC_CS_THR 0x01 2 W 11:09:56.322 AGC_GAIN_ADJUST 0x00 2 W 11:09:56.322 AGC_REF 0x2f 2 W 11:09:56.322 ASK_CFG 0x0f 2 W 11:09:56.322 CHAN_BW 0x02 2 W 11:09:56.322 DCFILT_CFG 0x26 2 W 11:09:56.337 DEVIATION_M 0x99 2 W 11:09:56.337 SYMBOL_RATE0 0x99 2 W 11:09:56.337 SYMBOL_RATE1 0x99 2 W 11:09:56.337 SYMBOL_RATE2 0xc9 2 W 11:09:56.337 FREQ0 0x5c 2 W 11:09:56.337 FREQ1 0x0f 2 W 11:09:56.337 FREQ2 0x5c 2 W 11:09:56.337 FREQOFF_CFG 0x20 2 W 11:09:56.337 IFAMP 0x0d 2 W 11:09:56.353 IF_MIX_CFG 0x18 2 W 11:09:56.353 IQIC 0x00 2 W 11:09:56.353 MDMCFG0 0x05 2 W 11:09:56.353 MDMCFG1 0x42 2 W 11:09:56.353 MDMCFG2 0x00 2 W 11:09:56.353 MDM_TEST 0x00 2 W 11:09:56.353 MODCFG_DEV_E 0x05 2 W 11:09:56.353 PA_CFG0 0x56 2 W 11:09:56.353 PA_CFG1 0x7f 2 W 11:09:56.353 PKT_CFG0 0x20 2 W 11:09:56.353 PKT_CFG1 0x03 2 W 11:09:56.353 PKT_CFG2 0x00 2 W 11:09:56.353 PKT_LEN 0xff 2 W 11:09:56.353 PREAMBLE_CFG0 0x8a 2 W 11:09:56.353 PREAMBLE_CFG1 0x20 2 W 11:09:56.353 SYNC0 0xde 2 W 11:09:56.353 SYNC1 0x51 2 W 11:09:56.353 SYNC2 0x0b 2 W 11:09:56.353 SYNC3 0x93 2 W 11:09:56.353 SYNC_CFG0 0x13 2 W 11:09:56.353 SYNC_CFG1 0xa8 2 W 11:09:56.353 TOC_CFG 0x03 2 W 11:09:56.368 setRegPacketTx 11:09:56.368 AGC_CFG3 0xb1 2 W 11:09:56.368 MDMCFG0 0x05 2 W 11:09:56.368 MDMCFG1 0x42 2 W 11:09:56.368 PKT_CFG0 0x20 2 W 11:09:56.384 PKT_CFG1 0x03 2 W 11:09:56.384 PKT_CFG2 0x00 2 W 11:09:56.400 FIFO_CFG 0x00 2 W 11:09:56.400 FS_DIG0 0x55 2 W 11:09:56.400 FS_DIG1 0x04 2 W 11:09:56.400 IOCFG2 0x06 2 W 11:09:56.400 PREAMBLE_CFG1 0x14 2 W 11:09:56.400 SERIAL_STATUS 0x00 2 W 11:09:56.400 FREQOFF_CFG 0x20 2 W 11:09:56.400 MDMCFG1 0x42 2 W 11:09:56.400 CFM_TX_DATA_IN 0x00 2 W 11:09:56.400 IOCFG0 0x3c 2 W 11:09:56.415 PA_CFG0 0x56 2 W 11:09:56.415 PA_CFG1 0x7f 2 W 11:10:02.312 FREQ0 0x0a 2 W 11:10:02.312 FREQ1 0x17 2 W 11:10:02.312 FREQ2 0x5c 2 W 11:10:06.399 SYMBOL_RATE0 0xe1 2 W 11:10:06.399 SYMBOL_RATE1 0x7a 2 W 11:10:06.399 SYMBOL_RATE2 0xa4 2 W 11:10:06.399 PA_CFG0 0x52 2 W 11:10:07.725 SYMBOL_RATE0 0xe1 2 W 11:10:07.725 SYMBOL_RATE1 0x7a 2 W 11:10:07.725 SYMBOL_RATE2 0xa4 2 W 11:10:07.725 PA_CFG0 0x52 2 W 11:10:09.581 DEVIATION_M 0x48 2 W 11:10:09.581 MODCFG_DEV_E 0x04 2 W 11:10:12.425 PA_CFG0 0x56 2 W 11:10:12.425 PA_CFG1 0x7c 2 W 11:10:14.766 SIDLE 11:10:14.766 SFTX 11:10:14.797 PKT_CFG2 0x00 2 W 11:10:14.828 AGC_CFG3 0xb1 2 W 11:10:14.828 MDMCFG0 0x05 2 W 11:10:14.828 MDMCFG1 0x42 2 W 11:10:14.828 PKT_CFG0 0x20 2 W 11:10:14.828 PKT_CFG1 0x00 2 W 11:10:14.828 PKT_CFG2 0x01 2 W 11:10:14.844 FIFO_CFG 0x00 2 W 11:10:14.844 FS_DIG0 0x55 2 W 11:10:14.844 FS_DIG1 0x04 2 W 11:10:14.844 IOCFG0 0x09 2 W 11:10:14.844 IOCFG2 0x08 2 W 11:10:14.859 MDMCFG1 0x06 2 W 11:10:14.859 FREQOFF_CFG 0x20 2 W 11:10:14.859 PREAMBLE_CFG1 0x20 2 W 11:10:14.859 CFM_TX_DATA_IN 0x00 2 W 11:10:14.859 SERIAL_STATUS 0x00 2 W 11:10:14.875 MDMCFG2 0x00 2 W 11:10:14.890 MDMCFG0 0x05 2 W 11:10:14.890 PKT_CFG0 0x20 2 W 11:10:14.890 PKT_CFG2 0x01 2 W 11:10:14.890 MDMCFG1 0x06 2 W 11:10:14.890 SERIAL_STATUS 0x08 2 W 11:10:14.890 PREAMBLE_CFG1 0x00 2 W 11:10:14.890 IOCFG2 0x08 2 W 11:10:18.159 MDMCFG0 0x05 2 W 11:10:18.159 PKT_CFG0 0x40 2 W 11:10:18.159 PKT_CFG2 0x02 2 W 11:10:18.159 MDMCFG1 0x46 2 W 11:10:18.159 SERIAL_STATUS 0x00 2 W 11:10:30.472 STX 11:10:44.591 SIDLE 11:10:44.591 SFTX
Please tell me solution method.
Best Regards,
N.Ozaki