Hi,
I'm looking for a product with MCU and RF core integrated in the same package, as the CC13xx CC26xx series. The RF needs to be able to handle narrow band communication on 869MHz.
Can CC1310 for example be used for this, or is this still only limited to CC1120/CC1125?
Further more, will the CC1350 be able to handle 2.4Ghz BLE and narrowband 869MHz communication?
Basic requirements for 869 MHz
Operating frequency: 869.20 – 869.25 MHz
Channel separation: 25 kHz
Max. Power: 10mW
Max duty cycle: 0.1 %
Cheers!