Hello,
I'm storing constant font-data on the peripheral device ( >32k ). I can handle this problem by setting the Prefix __code to some constants - and by using a lot of __generic pointers.
215 576 bytes of CODE memory (+ 46 552 range fill )
35 bytes of DATA memory (+ 84 absolute )
7 797 bytes of XDATA memory
194 bytes of IDATA memory
8 bits of BIT memory
32 741 bytes of CONST memory
Could I savely increase the const memory area in the linker description file?