Sometime when I sending packet into module I don't get answer.
But when I resending same command after delay (2-20 sec) I get confirmation for both commands.
Log in attachment
[12/09/2014 14:42:43:024] [D] BT: Indication received [opcode: 0x10, len: 7] [12/09/2014 14:42:43:036] [D] BT: 2 <- ATA [12/09/2014 14:42:43:040] [D] BT: 2 -> [12/09/2014 14:42:43:048] OK [12/09/2014 14:42:43:055] +CIEV: 2,1 [12/09/2014 14:42:43:062] +CIEV: 3,0 [12/09/2014 14:42:43:069] [D] BT: [VOICE] Open SCO [12/09/2014 14:42:43:073] [D] BT: Send cmd [opcode: 0x5d] [12/09/2014 14:42:43:077] [D] BT: Confirm received [opcode: 0x5d, len: 7] [12/09/2014 14:42:43:087] [D] BT: Confirmed [12/09/2014 14:42:43:094] [D] BT: SCO opening... [12/09/2014 14:42:43:098] [D] BT: Confirm received [opcode: 0x0f, len: 2] [12/09/2014 14:42:43:105] [D] BT: Confirmed [12/09/2014 14:42:43:112] [D] BT: Indication received [opcode: 0x5d, len: 7] [12/09/2014 14:42:43:221] [D] BT: SCO opened [12/09/2014 14:42:44:868] [D] BT: [VOICE] Close SCO [12/09/2014 14:42:44:972] [D] BT: Send cmd [opcode: 0x5e] [12/09/2014 14:43:04:681] [D] BT: Command timeout [12/09/2014 14:43:04:686] [D] BT: [VOICE] Close SCO [12/09/2014 14:43:04:692] [D] BT: Send cmd [opcode: 0x5e] [12/09/2014 14:43:04:797] [D] BT: Confirm received [opcode: 0x5e, len: 1] [12/09/2014 14:43:04:805] [D] BT: Confirmed [12/09/2014 14:43:04:813] [D] BT: Confirm received [opcode: 0x5e, len: 1] [12/09/2014 14:43:04:824] [D] BT: Confirmed [12/09/2014 14:43:04:831] [D] BT: Indication received [opcode: 0x5e, len: 2] [12/09/2014 14:43:04:840] [D] BT: SCO closed [12/09/2014 14:43:04:844] [D] BT: 2 -> [12/09/2014 14:43:04:852] +CIEV: 2,0 [12/09/2014 14:43:25:677] [D] BT: sleep [12/09/2014 14:43:25:782] [D] BT: Send cmd [opcode: 0x52] [12/09/2014 14:43:25:787] [D] BT: Confirm received [opcode: 0x52, len: 1] [12/09/2014 14:43:25:796] [D] BT: Confirmed [12/09/2014 14:43:25:905] [D] BT: TL disabled [12/09/2014 14:43:25:911] [D] BT: TL wakeup request [12/09/2014 14:43:25:916] [D] BT: Indication received [opcode: 0x53, len: 1] [12/09/2014 14:43:26:025] [D] BT: TL enabled [12/09/2014 14:43:26:030] [D] BT: Confirm received [opcode: 0x0f, len: 2] [12/09/2014 14:43:26:154] [D] BT: Confirmed [12/09/2014 14:43:46:675] [D] BT: sleep [12/09/2014 14:43:46:782] [D] BT: Send cmd [opcode: 0x52] [12/09/2014 14:44:27:676] [D] BT: force sleep [timeout] [12/09/2014 14:44:27:780] [D] BT: TL wakeup request [12/09/2014 14:44:48:674] [D] BT: sleep [12/09/2014 14:44:48:680] [D] BT: Send cmd [opcode: 0x52] [12/09/2014 14:44:48:683] [D] BT: Confirm received [opcode: 0x52, len: 1] [12/09/2014 14:44:48:688] [D] BT: Confirmed [12/09/2014 14:44:48:691] [D] BT: TL disabled [12/09/2014 14:44:48:694] [D] BT: Confirm received [opcode: 0x52, len: 1] [12/09/2014 14:44:48:697] [D] BT: Confirmed
How I can fix it?