Texas Instruments is pleased to announce the immediate availability of the BLE-Stack V2.1.0 release for TI's CC2640/CC2650 Bluetooth low energy wireless MCUs at www.ti.com/ble-stack.
The main features of the BLE-Stack 2.1.0 are:
- Full support for Bluetooth Core 4.1 specifications (uses existing Bluetooth Qualified Design ID as V2.0)
- Bluetooth Smart network processor solution (SimpleNP) with simple API
- Over-the-Air firmware upgradability via an external flash memory
- Advanced topology including concurrent master/slave operation and support for up to 8 connections
- Ultra-low power advertisement and connected states for applications such as beacons and peripherals
- Enhancements to BLE-Stack version 2.0 including performance, security, TI-RTOS updates and additional flash memory configuration options
- Built on top of TI-RTOS framework and includes peripheral drivers and libraries
- Wide range of sample applications, including CC2650 SensorTag, and certified profiles to reduce time to market
- Supported in IAR Embedded Workbench for ARM® and Code Composer Studio™ tool chains
TI recommends using BLE-Stack 2.1.0 for all new designs. Please see the included documentation in the "Documents" folder of the SDK for an updated SW Developer's Guide (SWRU393) as well as the CC2640 BLE OAD User's Guide and CC2640 Simple Network Processor API Guide.