Hi,
I am trying to compile HFP demo of bluetopia stack v1.4 for MSP430F5438 experimentor board in CCS using MSPGCC compiler but get lot of error.
Description Resource Path Location Type
fatal error: intrinsics.h: No such file or directory pre_init.c /HFPDemo line 25 C/C++ Problem
gmake: Target `all' not remade because of errors. HFPDemo C/C++ Problem
gmake: *** [MSP430_EXP5438/HAL.o] Error 1 HFPDemo C/C++ Problem
gmake: *** [pre_init.o] Error 1 HFPDemo C/C++ Problem
fatal error: SS1BTPS.h: No such file or directory BTVS.c /HFPDemo line 16 C/C++ Problem
gmake: *** [Main.o] Error 1 HFPDemo C/C++ Problem
fatal error: SS1BTPS.h: No such file or directory HFPDemo line 18, external location: C:\ti\Connectivity\CC256X BT\CC256x MSP430 Bluetopia SDK\v1.4 R2\MSP430_Experimentor\Samples\HFPDemo\Main.h C/C++ Problem
gmake: *** [HFPDemo.o] Error 1 HFPDemo C/C++ Problem
fatal error: HAL.h: No such file or directory Main.c /HFPDemo line 15 C/C++ Problem
fatal error: SS1BTPS.h: No such file or directory BTPSVEND.c /HFPDemo line 18 C/C++ Problem
gmake: *** [HCITRANS.o] Error 1 HFPDemo C/C++ Problem
fatal error: MSP430Utils.h: No such file or directory HRDWCFG.h /HFPDemo/MSP430_EXP5438 line 19 C/C++ Problem
fatal error: BTPSKRNL.h: No such file or directory HCITRANS.c /HFPDemo line 15 C/C++ Problem
gmake: *** [BTVS.o] Error 1 HFPDemo C/C++ Problem
gmake: *** [BTPSVEND.o] Error 1 HFPDemo C/C++ Problem
fatal error: BTAPITyp.h: No such file or directory HFPDemo line 19, external location: C:\ti\Connectivity\CC256X BT\CC256x MSP430 Bluetopia SDK\v1.4 R2\MSP430_Experimentor\Bluetopia\btpskrnl\BTPSKRNL.h C/C++ Problem
gmake: *** [BTPSKRNL.o] Error 1 HFPDemo C/C++ Problem