Hi,
I am using CC2564A module in a peak current limited (Max 50mA) situation.
Unfortunately, the peak current of that module is too much bigger than i wanted when transmitting data(reached 65mA), which limit max output power is 4db.
Current waveform of the CC2564 module when transmitting data:
Current waveform of the CC2564 module when it is discoverable and disconnected:
Is there any way to cut down the peak current of CC2564A to 50mA or less via software configuration?
Sincerely,
Jerry Wong