Hello,
I want to interface a digital sensor (I2C based) with RF430FRL152H. Sensor power ratings are, Supply current: 600uA to 850uA, with dual input voltages: 1.8V & 3.3V min. both of them are required. Can i harvest power from RF field and get these power requirements from the RF430FRL152H?.
Or do i need to add any LDO/power amplifiers to match the requirements?Please suggest
Thanks,
Hardik