i'm using CC3000 boost pack and MSP430G2 Launchpad.
i compiled the basic Wifi Application, but error ocurrs,
**** Build of configuration Release for project BasicWiFi Application ****
"D:\\TI\\ccsv5\\utils\\bin\\gmake" -k all
'Building file: E:/CCS/BWA_G2553_20140722/Source/BasicWiFi Application/basic_wifi_application.c'
'Invoking: MSP430 Compiler'
"D:/TI/ccsv5/tools/compiler/msp430_4.1.5/bin/cl430" -vmsp --abi=eabi -O2 --include_path="D:/TI/ccsv5/ccs_base/msp430/include" --include_path="E:/CCS/BWA_G2553_20140722/inc" --include_path="D:/TI/ccsv5/tools/compiler/msp430_4.1.5/include" --advice:power=all --define=__MSP430G2553__ --diag_warning=225 --display_error_number --diag_wrap=off --printf_support=minimal --preproc_with_compile --preproc_dependency="basic_wifi_application.pp" "E:/CCS/BWA_G2553_20140722/Source/BasicWiFi Application/basic_wifi_application.c"
"E:/CCS/BWA_G2553_20140722/inc/board.h", line 84: warning #230-D: trailing comma is nonstandard
"E:/CCS/BWA_G2553_20140722/Source/BasicWiFi Application/basic_wifi_application.c", line 178: remark #1530-D: (ULP 5.1) Detected divide operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive
"E:/CCS/BWA_G2553_20140722/Source/BasicWiFi Application/basic_wifi_application.c", line 188: remark #1564-D: (ULP 14.1) Array index (involving "uTemp") of type "int". Recommend using "unsigned int"
"E:/CCS/BWA_G2553_20140722/Source/BasicWiFi Application/basic_wifi_application.c", line 188: remark #1530-D: (ULP 5.1) Detected modulo operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive
"E:/CCS/BWA_G2553_20140722/Source/BasicWiFi Application/basic_wifi_application.c", line 189: remark #1530-D: (ULP 5.1) Detected divide operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive
"E:/CCS/BWA_G2553_20140722/Source/BasicWiFi Application/basic_wifi_application.c", line 408: remark #1532-D: (ULP 5.3) Detected sprintf() operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive
"E:/CCS/BWA_G2553_20140722/Source/BasicWiFi Application/basic_wifi_application.c", line 565: warning #225-D: function declared implicitly
"E:/CCS/BWA_G2553_20140722/Source/BasicWiFi Application/basic_wifi_application.c", line 530: remark #1527-D: (ULP 2.1) Detected SW delay loop using __delay_cycles. Recommend using a timer module instead
"E:/CCS/BWA_G2553_20140722/Source/BasicWiFi Application/basic_wifi_application.c", line 548: remark #1527-D: (ULP 2.1) Detected SW delay loop using __delay_cycles. Recommend using a timer module instead
"E:/CCS/BWA_G2553_20140722/Source/BasicWiFi Application/basic_wifi_application.c", line 552: remark #1527-D: (ULP 2.1) Detected SW delay loop using __delay_cycles. Recommend using a timer module instead
"E:/CCS/BWA_G2553_20140722/Source/BasicWiFi Application/basic_wifi_application.c", line 578: remark #1527-D: (ULP 2.1) Detected SW delay loop using __delay_cycles. Recommend using a timer module instead
"E:/CCS/BWA_G2553_20140722/Source/BasicWiFi Application/basic_wifi_application.c", line 644: remark #1527-D: (ULP 2.1) Detected SW delay loop using __delay_cycles. Recommend using a timer module instead
"E:/CCS/BWA_G2553_20140722/Source/BasicWiFi Application/basic_wifi_application.c", line 122: remark #1535-D: (ULP 8.1) variable "digits" is used as a constant. Recommend declaring variable as either 'static const' or 'const'
'Finished building: E:/CCS/BWA_G2553_20140722/Source/BasicWiFi Application/basic_wifi_application.c'
' '
'Building target: BasicWiFi Application.out'
'Invoking: MSP430 Linker'
"D:/TI/ccsv5/tools/compiler/msp430_4.1.5/bin/cl430" -vmsp --abi=eabi -O2 --advice:power=all --define=__MSP430G2553__ --diag_warning=225 --display_error_number --diag_wrap=off --printf_support=minimal -z --stack_size=80 -m"BasicWiFi Application.map" --heap_size=80 -i"D:/TI/ccsv5/ccs_base/msp430/include" -i"D:/TI/ccsv5/tools/compiler/msp430_4.1.5/lib" -i"D:/TI/ccsv5/tools/compiler/msp430_4.1.5/include" --reread_libs --warn_sections --display_error_number --diag_wrap=off --xml_link_info="BasicWiFi Application_linkInfo.xml" --rom_model -o "BasicWiFi Application.out" "./board.obj" "./basic_wifi_application.obj" -l"libc.a" "../lnk_msp430g2553.cmd" "E:/CCS/BWA_G2553_20140722/Basic WiFi Application CCS/CC3000 Spi/Debug/CC3000 Spi.lib" "E:/CCS/BWA_G2553_20140722/Basic WiFi Application CCS/CC3000HostDriver/Debug/CC3000HostDriver.lib" "E:/CCS/BWA_G2553_20140722/Basic WiFi Application CCS/HyperTerminal Driver/Debug/HyperTerminal Driver.lib"
<Linking>
"../lnk_msp430g2553.cmd", line 79: warning #10374-D: Interrupt vector "PORT1" does not have an interrupt handler routine.
"../lnk_msp430g2553.cmd", line 82: warning #10374-D: Interrupt vector "ADC10" does not have an interrupt handler routine.
"../lnk_msp430g2553.cmd", line 83: warning #10374-D: Interrupt vector "USCIAB0TX" does not have an interrupt handler routine.
"../lnk_msp430g2553.cmd", line 85: warning #10374-D: Interrupt vector "TIMER0_A1" does not have an interrupt handler routine.
"../lnk_msp430g2553.cmd", line 86: warning #10374-D: Interrupt vector "TIMER0_A0" does not have an interrupt handler routine.
"../lnk_msp430g2553.cmd", line 87: warning #10374-D: Interrupt vector "WDT" does not have an interrupt handler routine.
"../lnk_msp430g2553.cmd", line 88: warning #10374-D: Interrupt vector "COMPARATORA" does not have an interrupt handler routine.
"../lnk_msp430g2553.cmd", line 89: warning #10374-D: Interrupt vector "TIMER1_A1" does not have an interrupt handler routine.
"../lnk_msp430g2553.cmd", line 91: warning #10374-D: Interrupt vector "NMI" does not have an interrupt handler routine.
undefined first referenced
symbol in file
--------- ----------------
aes_write_key ./basic_wifi_application.obj
wlan_smart_config_process ./basic_wifi_application.obj
error #10234-D: unresolved symbols remain
error #10010: errors encountered during linking; "BasicWiFi Application.out" not built