Board was working for more than 2 weeks and stopped communicating with following messages with uniflash tool for simple Get version command.
Because of this unable to flash the programs.
Model: CC3200-LAUNCHXLA
REVISION: 4.1
- SOP2 link and other links OK
- Voltage at SOP2 link = 0.6 V. It is 3.26 V
[21:57:10] Begin GetVersion operation.
[21:57:11] INFO: > Executing Operation: Connect
[21:57:13] INFO: setting break signal
[21:57:14] INFO: detecting FTDI for device reset
[21:57:30] ERROR: ---reading ACK signal failed---
[21:57:30] WARNING: ---seting break signal to false failed---
[21:57:32] INFO: setting break signal
[21:57:33] INFO: detecting FTDI for device reset
[21:57:48] ERROR: ---reading ACK signal failed---
[21:57:49] WARNING: ---seting break signal to false failed---
[21:57:51] INFO: setting break signal
[21:57:52] INFO: detecting FTDI for device reset
[21:58:07] ERROR: ---reading ACK signal failed---
[21:58:07] WARNING: ---seting break signal to false failed---
[21:58:09] INFO: setting break signal
[21:58:10] INFO: detecting FTDI for device reset
[21:58:16] Cancelling current process <GetVersion>, please wait...
[21:58:26] ERROR: ---reading ACK signal failed---
[21:58:26] WARNING: ---seting break signal to false failed---
[21:58:26] FATAL: --- Can't connect to device !! ---
[21:58:26] FATAL: Error connecting to the device. Please check your COM port settings. Error code: -3
[21:58:26] INFO: > Executing Operation: Disconnect
[21:58:26] Operation Canceled: Process<GetVersion> canceled.