TI is releasing today the new CC3100 and CC3200 Service Pack 1.0.0.1.2.
This package is released to provide SP binary in OTA (Over the Air) format. OTA example addon packages for SDKs can be found in the download pages.
Please use the Uniflash tool to apply the new release onto the devices.
Service Pack 1.0.0.1.2 Download
Please download the latest service pack from the CC3100 and CC3200 Download pages
Service Pack Applicable Targets
The Service Pack 1.0.0.1.2 release applies to the following devices.
- CC3100R1
- XCC3100HZ *
- XCC3100JR
- CC3200R1M1
- CC3200R1M2
- XCC3200HZ *
- XCC3200JR
* Note: devices marked with the * symbol indicate the devices are compatible with the service pack, but unable to execute OTA features.
Service Pack Flashing Instruction
Please check out the CC31xx and CC32xx Getting Started Guides for Service Pack updating instruction.
- Watch videos here CC31xx Getting Started Guide or follow Uniflash Service Pack Flashing Instruction
- Watch videos here CC32xx Getting Started Guide or follow Uniflash Service Pack Flashing Instruction
Service Pack Release Note Document
For a complete list of changes in this release, please refer to the Servicepack_1.0.0.1.2_Release_Notes.pdf and README.txt documents inside the Service Pack installer, or the release notes on our wiki pages.