Service pack version 1.0.0.10-2.5.99.2-Beta is now available, which contains fixes for secure socket functionality and AP interoperability. See the release notes included in the service pack download for specific details.
This service pack is a non-production beta version, and is only intended for development purposes. As such, it should be used when the included fixes are required for continuing development. This service pack is compatible with SDK version 1.1.0.
The service pack can be downloaded from the following locations: