I've got a pair of boards with CC1200 running at 868MHz. We need to hit about 100ft with our design, yet around 70ft or so, RSSI drops to around 2 (or invalid). I've spent quite a few weeks tweaking settings and verifying settings with SmartRFStudio to no avail.
Here is a brief log of what I'm seeing
x(ft) rssi packetloss
1 42 0% (all packets RXed)
40 19 0%
50 13 0%
60 7 10%
70 2 50%
80 n/a 100%
I'm including the register settings for your consideration. regset.h