Hi,
The timer of the CC3200 uses the internal 80 MHz clock as reference. In the technical documents I found information about the accuracy of the fast and slow clock in ppm. My application uses an timer interrupt like in the "Timer example". Every millisecond the interrupt handler is called and a counter is incremented. Now I need information about the accuracy of the internal clock?