Tool/software: Linux
Hi All,
[Description]
We transfer string data through BT SPP , and then BT will disconnect during transmission.
The attachment is BT firmware log file , we can find the disconnect event log in the #16122 .
Please tell me what is the problem? is WL8 or remote device ? and what does the disconnection code "13" mean?
Thanks.
[Device information]
Device : imx6ul
OS : Linux Kernel 3.3
BT stack : bluez 4.101
WiFi : wl1831
BT firmware version : 18xx_BT_Service_Pack_4.2
Nathan Kuo