Hi everyone,
SimpleLink Zigbee SDK Plugin is now available for download on TI.com at the link below. This package is intended to be a plugin to the SimpleLink CC26x2 SDK, also available at the link below. Simply request, download, and install both of these installers along with CCS 7.3 in order to get started with development.
Like Z-Stack 3.0.1 for CC2530/CC2538, the Zigbee stack provided in this plugin is based on the Zigbee 3.0 specification and provides various sample applications that will help you quickly get started with Zigbee networking and also kickstart development for your own custom applications.
This release is intended to be used with the CC2652R1 LaunchPad and Code Composer Studio 7.3 (IAR is not supported in this release). More information about the LaunchPads can be found at the link below.
Please refer to the documentation in this plugin for more information, as well as the README files included with each sample application.
\simplelink_zigbee_sdk_plugin_0_95_00_18\docs\zigbee_user_guide\docs\zigbee_user_guide\zigbee-users-guide.html
\simplelink_zigbee_sdk_plugin_0_95_00_18\examples\rtos\CC26X2R1_LAUNCHXL\zstack\<sample-app>\README.html
CC26x2R1 LaunchPads
http://www.ti.com/tool/LAUNCHXL-CC26X2R1
SimpleLink CC26x2 SDK & SimpleLink Zigbee SDK Plugin
http://www.ti.com/tool/SIMPLELINK-CC26X2-SDK
Code Composer Studio 7.3.0.00019