Hello:
Please recommend suitable TI chip which is close to these following materials in function,Thanks
|
NCP81292MNTXG |
(SEV)efuse IC_NCP81292MNTXG_5 mm_5 mm_1.4 mm |
12 |
Onsemi(安森美) |
|
PXM1310CPM-G003 |
(SEV)DCDC_0.5V to 2.5V (10mV/step) 0.25V to 1.52V (5mV/step)_0.001 mA |
2 |
Infineon |
|
SY6287ZDEC |
(SEV)Power Monitor_DFN2×2-6 |
1 |
Silergy(矽力杰) |
|
JW7115A-2 |
(SEV)Load Switch_2.7V - 5.5V_2200 mA_JW7115A-2 |
4 |
杰华特微电子(杭州)有限公司 |
|
BSZ086P03NS3 G |
(SEV)PMOS_2.1 W_BSZ086P03NS3 G_Infineon |
1 |
Infineon |