Part Number: RF430F5978
Thanks for your support.
We are considering to use RF430F5978 as 125kHz LF receiver,
Because our tareget car system have 125kHz LF.
We can find description regarding LF frequency in Page.54 of Datasheet.
>5.67 Resonant Circuits – LF Front End
>RES Resonant circuit frequency 25°C
>133.2kHz min 134.2kHz typ 135.2kHz max
Can we utilize RF430F5978 at 125kHz LF,
or do we have to utilize at just 134.2kHz LF?
Best Regard,
T.Ueno