Hi all,
We had tested the Texas TPS 62290 as per the recommended layout. We had tested the output voltage with Max load 1A We are trying to arrive 3.3V and 1.2V from two different TPS 62290 with the input voltage of 5V.
For 3.3V, When i connect 1A max load --> 3.2V output with 500mV ac ripple For 1.2V , when i connect 1A max load --> 1.17V output with 100mV ac ripple
1.2V regulator with 100mV seems to be ok. But in case of 3.3V, the output ripple of 500mV is huge.
My Question is, Please refer the Page No.11 of Pdf and schematic attached. In case of 1.2V, 33pf (C10) is placed parallely with Resistor (R18) whereas in case of 3.3V, there is no 33pf capacitor placed parallel with resistor(R11). This makes the difference in the ripple factor for 3.3V?
Please let me know and help on this.
Thanks,
V. Prakash