Part Number: LM73606-Q1
Other Parts Discussed in Thread: LM73606
We are looking in confirmation of the circuit correctness which is requested by seniors. Kindly do the needful if anymore information required to confirm please free to ask.
Input supply is taken from back plane, which can support 28V @ 22A,
Case1:
Vout for VDD_3V3 required is 3.3V, Iout required is 1.9A, Expected voltage ripple not more than 150mV, Expected current ripple not more than 750mA.
Case2:
Vout for VCC_3V3A & VCC_3V3B required is 3.3V, Iout required is 3.6A, Expected voltage ripple not more than 150mV, Expected current ripple not more than 750mA.