On many of the projects I worked on it made a lot of sense to implement BISTs (built-in self tests) because the systems either had some safety requirements or the cost of executing a test run of a prototype system was expensive enough that it justified the extra cost of making sure the system was in as good a shape as it could be before committing to the test. A quick search for articles about BIST techniques suggested that it may not be adopted as a general design technique except in safety critical, high margin, or automotive applications. I suspect that my literature search does not reflect reality and/or developers are using a different term for BIST.
A BIST consists of tests that a system can initiate and execute on itself, via software and extra hardware, to confirm that it is operating within some set of conditions. In designs without ECC (Error-correcting code) memory, we might include tests to ensure the memory was operating correctly; these tests might be exhaustive or based on sampling depending on the specifics of each project and the time constraints for system boot up. To test peripherals, we could use loop backs between specific pins so that the system could control what the peripheral would receive and confirm that outputs and inputs matched.
We often employed a longer and a shorter version of the BIST to accommodate boot time requirements. The longer version usually was activated manually or only as part of a cold start (possibly with an override signal). The short version might be activated automatically upon a cold or warm start. Despite the effort we put into designing, implementing, and testing BIST as well as developing responses when a BIST failed, we never actually experienced a BIST failure.
Are you using BIST in your designs? Are you specifying your own test sets, or are you relying on built-in tests that reside in BIOS or third-party firmware? Are BISTs a luxury or a necessity with consumer products? What are appropriate actions that a system might make if a BIST failure is detected?
Visit Embedded Insights to see the full conversation occurring across multiple communities about this and other questions of the week.