The non-inverting, 4-switch buck-boost converter (TPS63xxx family) is an essential part of modern-day smart phones and tablets running from single-cell lithium batteries.  Why is this so?  Why is the buck-boost converter so important?  What does a buck-boost converter actually do?

Fundamentally, a buck-boost converter uses 4 switches (MOSFETs) and 1 inductor to provide a regulated output voltage from an input voltage which varies above and below the desired output voltage.  This is needed, for example, when taking a single-cell lithium battery (3-V to 4.2-V voltage range) and creating a 3.3-V rail.  As opposed to a boost converter, which provides a regulated output voltage for only lower input voltages, or a buck converter, which provides a regulated output voltage for only higher input voltages, the buck-boost converter provides output voltage regulation for both conditions.

The main alternative to a buck-boost converter is using a two-stage conversion of the voltage—either a step-down followed by a step-up or a step-up followed by a step-down.  This might be achieved by a step-down to 2.5V and then a boost to 3.3V or a boost to 5V and then a step-down to 3.3V.  This approach is much less desirable as it takes up more space (two stages and two inductors are bigger than one) and it has a lower efficiency because the efficiency of each stage is multiplied together to get the total efficiency.  The single inductor required and single stage conversion of the buck-boost saves space and increases efficiency.  As shown in the figure at the top of this post, the efficiency is around 95% for most of the load current range and over 90% at full load.

The extremely small solution size and high efficiency demands of today’s smart and powerful electronics require buck-boost converters to generate the common 3.3-V rail.  What are some of your requirements that a buck-boost converter fills?

 

Check out TI’s newest, smallest, and most efficient buck-boost converters: TPS63050 and TPS63025.

Anonymous