Other Parts Discussed in Post: MSP430F6779, EVM430-F6779
EVM430-F6779 is a three-phase electricity meter evaluation module based on the MSP430F6779 device. The E-meter can be connected to the main power lines and has inputs for voltage and current, as well as a third connection to setup anti-tampering. It allows a customer to test the new MSP430F677x/F6779x series and see the accuracy result, wide dynamic range achieved and ease of calibration. The easy-to-use Energy Library provides metrology software for fast startup with this EVM. The software is also programmable for any user’s needs
See all features available for developing your e-meter now!