The ultra-high-speed ADC12DJ3200 analog-to-digital converter (ADC) has won product of the year in the Amplifier/Data Conversion category of the inaugural World Electronics Achievement Awards (WEAAs). Editors and readers voted it a winner in a worldwide promotion by Aspencore, the parent company of several electrical engineering trade-media outlets, such as EDN and EE Times.
The WEAAs recognized the ADC12DJ3200 as one of the top three new amplifiers or data converters introduced since 2017, selected from seven finalists.
The device is a radio-frequency (RF)-sampling gigasample ADC that can directly sample input frequencies from DC to above 10 GHz. It’s designed for applications such as high-density phased-array radar systems, 5G systems and satellite communications that demand increased data throughput, higher bandwidth and lower power – all in a smaller footprint.
Here’s how the ADC12DJ3200’s next-generation architecture enables designers to take advantage of its features and benefits:
Learn more by reading the ADC12DJ3200 data sheet, or start designing with the ADC12DJ3200 evaluation module.