Exterior lighting, primarily used to illuminate ground areas near the door, can now be transformed into a projection system used for both vehicle communication and unique styling features.
A small lighting module utilizing the automotive grade DLP3021-Q1 digital micromirror device (DMD) can display an endless number of patterns in any color imaginable. OEMs are not only excited about the styling and customization possibilities features enabled by this product, but also by the possibility of the module to display warnings and alerts to the driver, pedestrians or nearby vehicles.
Download our white paper, available here, to learn more about the endless possibilities for exterior small lights designed with the DLP3021-Q1 DMD. Happy designing!