New Design Tool Helps Select the Right Supervisor and Sequencer


TI's New Supervisor and Sequencer Graphical Parts Selector (GPS) Tool is now available. Quickly select your supervisors and sequencers in an easy-to-use graphic format.

TRY IT NOW!  www.ti.com/svstool-em 

You can also check out the latest additions to TI's Supervisor and Sequencer portfolio:
TPS386000: TI's First Quad Supervisor
Programmable delay time: 1.4ms to 10s
Very low quiescent current: 12µA (typ)
Threshold accuracy: 0.25% (typ)
Adjustable threshold down to 0.4V
Open-drain and push-pull
Watch dog timer

4mm x 4mm 20-pin QFN

www.ti.com/tps386000-pr

UCD90124: Industry's First Sequencer
with Fan Control

Sequence: Up to 12 rails
Monitor: Detect warnings and faults
Margin: Up to 10 rails
Fan control: Up to 4 fans

Easy-to-use GUI software

www.ti.com/ucd90124-pr