Join Texas Instruments at the Applied Power Electronics Conference (APEC), March 4-8, in San Antonio, Texas to experience the latest innovation in key applications, interactive design stations and advice from our experts. Take a tour of our APEC booth:
See a full list of TI's APEC demos to see new products and end-to-end power-management system solutions including hardware, software and reference designs that give designers the power to:
Innovate:
Nanosecond GaN Driver for High-Resolution LIDAR Lasers: An industry first in size, speed and power density, see a LIDAR laser driver with GaN FETs designed for high-resolution industrial LIDAR systems. It features the LMG1020 high-speed GaN driver, capable of delivering 100W in less than 1ns and enabling 300m-range LIDAR vision while ensuring eye safety. Download the TIDA-01573 reference design of a nanosecond laser driver for LIDAR.
92% Efficient, 30W/in3 60W USB Power Delivery AC/DC Adapter: This fully tested, USB Power Delivery reference design is a high-efficiency, high power density, AC/DC adapter solution with a wide input-voltage range (85-265VAC) for laptop adapters and smartphone charger applications. The 65W USB Power Delivery AC/DC adapter uses the active clamp flyback topology to achieve up to 92% efficiency at a density of 30W/in3. Featuring the UCC28780 flyback controller and UCC24612 controller, the design can cut the solution size of adapters for laptops in half. Download the TIDA-01622 reference design.
Design:
Learn:
See TI partners showcase new technology at APEC
If you’re not attending in person, follow this blog for real-time updates and monitor us on social media for the latest: