Buck-boost regulator benefits automotive conducted immunity

Other Parts Discussed in Post: TEST

An automotive battery’s steady-state voltage ranges from 9V to 16V depending on its state of charge, ambient temperature and alternator operating condition. However, the battery power bus is also subject to a wide range of dynamic disturbances, including start-stop, cold crank and load-dump transients.

Each automotive manufacturer has a unique and extensive conducted immunity test suite in addition to the standardized pulse waveforms given by industry standards such as International Organization for Standardization (ISO) 7637 and ISO 16750. Table 1 identifies several undervoltage and overvoltage automotive transient profiles.

 Table 1: Automotive battery continuous and transient conducted disturbances with related test levels

 Alternator-induced noise

One particularly troublesome source of noise within the audio frequency range is an automotive alternator causing a residual alternating current on its output, leading to alternator “whine” and supply modulation issues. ISO 16750-2 section 4.4, mentioned in Table 1, describes a ripple voltage on the alternator’s output in the frequency range of 50Hz to 25kHz, with a peak-to-peak amplitude (VPP) of 1V, 2V and 4V depending on the test pulse severity level. See Figure 1.

 Figure 1: An ISO 16750-2 superimposed alternating voltage test (a); a log frequency sweep profile from 50Hz to 25kHz over a two-minute sweep duration (b)

In many vehicles, a centralized passive-circuit-protection network consisting of a low-pass inductor-capacitor (LC) filter and transient voltage suppressor (TVS) diode is used as a first line of defense for transient disturbance rejection. Automotive electronics located downstream from the protection network are then rated to survive transients up to 40V without damage. However, the required cutoff frequency of the LC filter to attenuate low-frequency disturbances makes the filter inductor and electrolytic capacitor quite large. What’s required is an active power stage that eliminates the bulky passive filter components and provides a compact and cost-effective solution for tight voltage regulation and transient rejection.

Four-switch synchronous buck-boost regulator

The benefit of a wide VIN buck-boost regulator solution lies in its high power-supply rejection ratio (PSRR), offering excellent transient dynamics to attenuate input voltage transients. With that in mind, I recently wrote an article, “Automotive front-end buck-boost regulator actively filters voltage disturbances,” that describes a high density solution for automotive applications.

Figure 2 shows the schematic of a four-switch buck-boost regulator designed to output a tightly regulated 12V rail. This solution is ideal for critical automotive functions including drive trains, fuel systems, and body and safety subsystems where loads must remain powered without glitches during even the most severe battery-voltage transients. This easy-to-use design tool streamlines regulator design and implementation for faster design-in and time to market.

Figure 2: Four-switch synchronous buck-boost solution with a wide VIN range of 3V to 36V

Figure 3a shows the buck-boost regulator’s output voltage waveform when a DC input of 9V has a superimposed sinusoidal ripple with a peak-to-peak amplitude of 1V and a frequency of 1kHz. The input ripple is attenuated by approximately 40dB. Figure 3b shows the output voltage during a cold-crank transient down to 3V for 20ms using an automotive cold-crank simulator. The four-switch buck-boost converter regulates seamlessly through the cold-crank profile.

 

Figure 3: Measured four-switch buck-boost converter: ripple rejection at a 9V DC input (a); cold-crank performance (b)

Summary

With its high PSRR, high efficiency and low overall bill-of-materials cost, a four-switch synchronous buck-boost like TI’s LM5175-Q1 current-mode controller offers a useful solution for mitigating transient disturbances in automotive applications. This buck-boost controller is automotive qualified to facilitate its integration into vehicular 12V single-battery and 24V dual-battery systems.

Additional resources:

Anonymous
  • Hi there

    Thanks for your help.

    Sorry to bother you. I am new to the design. So could you please guide me with the questions

    I've read in one of the forum the transient spikes might go up to 200V. But the automotive transient profile shows up to 150V. Can I still able to use the LM5175-Q1 in my application?

    Can I use the same typical application values for my application?

    Can I use BUK9K35-60E as a buck FET and BUK9k18-40E as a Boost FET? Could you please guide me in the right direction

    Thanks in Advance