Get started with the Educational BoosterPack MII


It is finally here! The Educational BoosterPack Mark II is the ideal BoosterPack for beginners looking to develop on microcontrollers (MCUs) and seasoned engineers who would like to explore the possibilities of TI MCUs for their next project. This BoosterPack provides the ultimate combination of inputs and outputs to expand the functionality of TI microcontrollers! The best part is we are offering the Educational BoosterPack MK II for this month only at US$29.99!

What's Included:

  • TI OPT3001 Light Sensor
  • TI TMP006 Temperature Sensor
  • Servo Motor Connector
  • 3-Axis Accelerometer
  • User Push Buttons
  • RGB Multi-color LED
  • Buzzer
  • 40-pin Stackable BoosterPack Connector
  • Color TFT LCD Display
  • Microphone
  • 2-Axis Joystick with Pushbutton

 

Order Today!

There are two options to buy the Educational BoosterPack MKII on the TI Store. The development board is available standalone, or in a bundle with the MSP432 Launchpad Development Kit.