**** Build of configuration Debug for project mmw_dss **** "D:\\TI\\ccsv7\\utils\\bin\\gmake" -k -j 8 all -O rm -f D:/workspace_v7/mmw_dss/xwr16xx_mmw_dss.bin makefile:187: recipe for target 'pre-build' failed process_begin: CreateProcess(NULL, rm -f D:/workspace_v7/mmw_dss/xwr16xx_mmw_dss.bin, ...) failed. make (e=2): The system cannot find the file specified. gmake[1]: [pre-build] Error 2 (ignored) ' ' 'Building file: ../dss_mmw.cfg' 'Invoking: XDCtools' "D:/TI/xdctools_3_50_02_20_core/xs" --xdcpath="C:/ti/bios_6_50_01_12/packages;C:/ti/mathlib_c674x_3_1_2_1/packages;C:/ti/dsplib_c674x_3_4_0_0/packages;D:/TI/ccsv7/ccs_base;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C674 -p ti.platforms.c6x:IWR16XX:false:600 -r debug -c "D:/TI/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3" "../dss_mmw.cfg" making package.mak (because of package.bld) ... generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ... configuring dss_mmw.xe674 from package/cfg/dss_mmw_pe674.cfg ... generating custom ti.sysbios library makefile ... Starting build of library sources ... making D:/workspace_v7/mmw_dss/src/sysbios/sysbios.ae674 ... gmake[1]: Entering directory `D:/workspace_v7/mmw_dss/src/sysbios' gmake[1]: Nothing to be done for `all'. gmake[1]: Leaving directory `D:/workspace_v7/mmw_dss/src/sysbios' Build of libraries done. cle674 package/cfg/dss_mmw_pe674.c ... 'Finished building: ../dss_mmw.cfg' ' ' 'Building file: ../dss_config_edma_util.c' 'Invoking: C6000 Compiler' "D:/TI/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 --include_path="D:/workspace_v7/mmw_dss" --include_path="C:/ti/mmwave_sdk_01_00_00_05/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/TI/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN=1 --diag_wrap=off --display_error_number --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_config_edma_util.d" --cmd_file="configPkg/compiler.opt" "../dss_config_edma_util.c" 'Finished building: ../dss_config_edma_util.c' ' ' 'Building file: ../dss_main.c' 'Invoking: C6000 Compiler' "D:/TI/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 --include_path="D:/workspace_v7/mmw_dss" --include_path="C:/ti/mmwave_sdk_01_00_00_05/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/TI/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN=1 --diag_wrap=off --display_error_number --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_main.d" --cmd_file="configPkg/compiler.opt" "../dss_main.c" "C:/ti/mathlib_c674x_3_1_2_1/packages/ti/mathlib/src/common/common.h", line 55: warning #48-D: incompatible redefinition of macro "TRUE" (declared at line 323 of "D:/TI/xdctools_3_50_02_20_core/packages/xdc/std.h") "C:/ti/mathlib_c674x_3_1_2_1/packages/ti/mathlib/src/common/common.h", line 56: warning #48-D: incompatible redefinition of macro "FALSE" (declared at line 320 of "D:/TI/xdctools_3_50_02_20_core/packages/xdc/std.h") 'Finished building: ../dss_main.c' ' ' 'Building file: ../dss_data_path.c' 'Invoking: C6000 Compiler' "D:/TI/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 --include_path="D:/workspace_v7/mmw_dss" --include_path="C:/ti/mmwave_sdk_01_00_00_05/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/TI/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3/include" -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN=1 --diag_wrap=off --display_error_number --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_data_path.d" --cmd_file="configPkg/compiler.opt" "../dss_data_path.c" "C:/ti/mathlib_c674x_3_1_2_1/packages/ti/mathlib/src/common/common.h", line 55: warning #48-D: incompatible redefinition of macro "TRUE" (declared at line 323 of "D:/TI/xdctools_3_50_02_20_core/packages/xdc/std.h") "C:/ti/mathlib_c674x_3_1_2_1/packages/ti/mathlib/src/common/common.h", line 56: warning #48-D: incompatible redefinition of macro "FALSE" (declared at line 320 of "D:/TI/xdctools_3_50_02_20_core/packages/xdc/std.h") 'Finished building: ../dss_data_path.c' ' ' 'Building target: xwr16xx_mmw_dss.xe674' 'Invoking: C6000 Linker' "D:/TI/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 -g --gcc --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN=1 --diag_wrap=off --display_error_number --diag_warning=225 --gen_func_subsections=on --obj_extension=.oe674 -z -m"xwr16xx_mmw_dss.map" --stack_size=0x800 --heap_size=0x800 -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/control/mmwave/lib" -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/control/mmwavelink/lib" -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/lib" -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/mailbox/lib" -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/osal/lib" -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/soc/lib" -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/uart/lib" -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/edma/lib" -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/adcbuf/lib" -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/alg/mmwavelib/lib" -i"C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/lib" -i"C:/ti/mathlib_c674x_3_1_2_1/packages/ti/mathlib/lib" -i"D:/TI/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3/lib" -i"D:/TI/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3/include" --reread_libs --disable_auto_rts --define=_LITTLE_ENDIAN --display_error_number --diag_wrap=off --warn_sections --diag_warning=225 --xml_link_info="xwr16xx_mmw_dss_linkInfo.xml" --ram_model --unused_section_elimination=on -o "xwr16xx_mmw_dss.xe674" "./dss_config_edma_util.oe674" "./dss_data_path.oe674" "./dss_main.oe674" "../c674x_linker.cmd" "../dss_mmw_linker.cmd" -l"configPkg/linker.cmd" -llibosal_xwr16xx.ae674 -llibsoc_xwr16xx.ae674 -llibcrc_xwr16xx.ae674 -llibuart_xwr16xx.ae674 -llibmailbox_xwr16xx.ae674 -llibmmwavelink_xwr16xx.ae674 -llibmmwave_xwr16xx.ae674 -lmathlib.ae674 -ldsplib.ae64P -llibedma_xwr16xx.ae674 -llibadcbuf_xwr16xx.ae674 -llibmmwavealg_xwr16xx.ae674 -lrts6740_elf.lib -llibc.a -llibc.a undefined first referenced symbol in file --------- ---------------- gen_twiddle_fft16x16 ./dss_data_path.oe674 gen_twiddle_fft32x32 ./dss_data_path.oe674 error #10234-D: unresolved symbols remain error #10010: errors encountered during linking; "xwr16xx_mmw_dss.xe674" not built >> Compilation failure makefile:163: recipe for target 'xwr16xx_mmw_dss.xe674' failed gmake[2]: *** [xwr16xx_mmw_dss.xe674] Error 1 makefile:159: recipe for target 'main-build' failed gmake[1]: *** [main-build] Error 2 makefile:154: recipe for target 'all' failed gmake: *** [all] Error 2 **** Build Finished ****