% *************************************************************** % Created for SDK ver:01.00 % Created using Visualizer ver:1.1.0.1 % Frequency:77 % Platform:xWR14xx % Scene Classifier:best_range_res % Azimuth Resolution(deg):None (1Rx/1Tx) % Range Resolution(m):0.044 % Maximum unambiguous Range(m):9.01 % Maximum Radial Velocity(m/s):1 % Radial velocity resolution(m/s):0.13 % Frame Duration(msec):100 % Range Detection Threshold (dB):15 % Range Peak Grouping:enabled % Doppler Peak Grouping:disabled % Static clutter removal:disabled % *************************************************************** sensorStop flushCfg dfeDataOutputMode 1 channelCfg 2 1 0 adcCfg 2 1 adcbufCfg 0 1 0 1 profileCfg 0 77 916 7 57.14 0 0 70 1 240 4884 0 0 30 chirpCfg 0 0 0 0 0 0 0 1 chirpCfg 1 1 0 0 0 0 0 0 frameCfg 0 0 16 0 100 1 0 guiMonitor 0 1 0 0 0 1 cfarCfg 0 2 8 4 3 0 1280 peakGrouping 1 1 0 1 229 multiObjBeamForming 1 0.5 calibDcRangeSig 0 -5 8 256 sensorStart