Illumination crosstalks and Phase offsets are loaded from files in which values were saved. For examples for 845mm distance calibration data are the following referred to TX1 channel and High current: illumCrosstalk_TX1_h.txt I Q S ScaledI ScaledQ tMain tIlum tMain(C) tIlum(C) Magnitd -13757 28025 1 -27514 56050 2320 0 34 -128 200,2 phaseOffset_TX1_h.txt PhOfft rfDCod ilmScl ilmDac fqCnt 15365 1530 0 31 16384 Phase Amplt SigOl AmbOl Amb tMain tIlum tMain(C) 16895 22162 0 0 69 2320 0 34 I run three tests with SDK TESTING_LIVE_VIEW test; Internal crosstalk is recalculated each time live measure are run and it is reported. 1) Test n. 1, black panel target at 845mm distance INFO::Internal Cross talk Measurement Completed I Q S ScaledI ScaledQ tMain tIlum tMain(C) tIlum(C) Magnitd -8954 746 0 -8954 746 0 0 0 -128 29,7 Illumination crosstalk from illumCrosstalk_TX1_h.txt Phase offset phaseOffset_TX1_h.txt Distmm Phase Amplud SigS AmbS HDR -- Amb Cntr Tmain Tillum LedCh Iin Qin Count/Total 0 0 0 0 0 0 -- 69 0x11 33 -128 0 -1239 117 0000000/0003000 1004 4394 27 0 0 1 -- 69 0x12 33 -128 1 -7489 4029 0000001/0003000 877 3835 29 0 0 1 -- 69 0x13 34 -128 1 -7839 4723 0000002/0003000 768 3361 28 0 0 1 -- 69 0x14 34 -128 1 -7379 4919 0000003/0003000 759 3321 29 0 0 1 -- 69 0x15 34 -128 1 -7507 5047 0000004/0003000 907 3967 30 0 0 1 -- 69 0x16 34 -128 1 -8105 4745 0000005/0003000 784 3428 28 0 0 1 -- 69 0x17 34 -128 1 -7377 4849 0000006/0003000 879 3845 29 0 0 1 -- 69 0x18 34 -128 1 -7791 4685 0000007/0003000 851 3722 28 0 0 1 -- 69 0x19 34 -128 1 -7501 4631 0000008/0003000 838 3666 30 0 0 1 -- 69 0x1a 34 -128 1 -8053 5033 0000009/0003000 944 4131 29 0 0 1 -- 69 0x1b 34 -128 1 -7885 4453 0000010/0003000 911 3984 28 0 0 1 -- 69 0x1c 34 -128 1 -7699 4489 0000011/0003000 804 3519 29 0 0 1 -- 69 0x1d 34 -128 1 -7649 4933 0000012/0003000 911 3984 30 0 0 1 -- 69 0x1e 34 -128 1 -8107 4727 0000013/0003000 820 3586 28 0 0 1 -- 69 0x1f 34 -128 1 -7489 4759 0000014/0003000 777 3398 28 0 0 1 -- 69 0x00 34 -128 1 -7357 4867 0000015/0003000 694 3037 28 0 0 1 -- 69 0x01 34 -128 1 -7141 5085 0000016/0003000 834 3647 28 0 0 1 -- 69 0x02 34 -128 1 -7607 4773 0000017/0003000 800 3501 29 0 0 1 -- 69 0x03 34 -128 1 -7591 4915 0000018/0003000 703 3077 28 0 0 1 -- 69 0x04 34 -128 1 -7255 5127 0000019/0003000 890 3892 28 0 0 1 -- 69 0x05 34 -128 1 -7733 4603 0000020/0003000 ... other data ... The mean measured distance is 815mm. 2) Test n. 2, black panel target at 845mm distance INFO::Internal Cross talk Measurement Completed I Q S ScaledI ScaledQ tMain tIlum tMain(C) tIlum(C) Magnitd -8053 -427 0 -8053 -427 0 0 0 -128 26,4 Illumination crosstalk from illumCrosstalk_TX1_h.txt Phase offset phaseOffset_TX1_h.txt Distmm Phase Amplud SigS AmbS HDR -- Amb Cntr Tmain Tillum LedCh Iin Qin Count/Total 0 0 0 0 0 0 -- 69 0x10 33 -128 0 -18 180 0000000/0003000 459 2010 34 0 0 1 -- 69 0x12 33 -128 1 -8120 7150 0000001/0003000 418 1829 34 0 0 1 -- 69 0x13 33 -128 1 -7844 7154 0000002/0003000 277 1212 35 0 0 1 -- 69 0x14 34 -128 1 -7640 7770 0000003/0003000 487 2132 35 0 0 1 -- 69 0x15 34 -128 1 -8288 7062 0000004/0003000 291 1273 34 0 0 1 -- 69 0x16 34 -128 1 -7530 7570 0000005/0003000 423 1851 37 0 0 1 -- 69 0x17 34 -128 1 -8600 7738 0000006/0003000 372 1627 38 0 0 1 -- 69 0x18 34 -128 1 -8718 8190 0000007/0003000 483 2115 34 0 0 1 -- 69 0x19 34 -128 1 -8080 6908 0000008/0003000 322 1409 36 0 0 1 -- 69 0x1a 34 -128 1 -8060 7890 0000009/0003000 376 1648 35 0 0 1 -- 69 0x1b 34 -128 1 -8160 7632 0000010/0003000 560 2451 35 0 0 1 -- 69 0x1c 34 -128 1 -8592 6876 0000011/0003000 501 2193 36 0 0 1 -- 69 0x1d 34 -128 1 -8674 7304 0000012/0003000 485 2123 36 0 0 1 -- 69 0x1e 34 -128 1 -8610 7348 0000013/0003000 421 1843 36 0 0 1 -- 69 0x1f 34 -128 1 -8338 7512 0000014/0003000 410 1797 36 0 0 1 -- 69 0x00 34 -128 1 -8410 7644 0000015/0003000 359 1570 35 0 0 1 -- 69 0x01 34 -128 1 -7956 7554 0000016/0003000 512 2242 35 0 0 1 -- 69 0x02 34 -128 1 -8566 7146 0000017/0003000 326 1428 36 0 0 1 -- 69 0x03 34 -128 1 -8218 8018 0000018/0003000 356 1558 36 0 0 1 -- 69 0x04 34 -128 1 -8326 7924 0000019/0003000 459 2007 35 0 0 1 -- 69 0x05 34 -128 1 -8240 7192 0000020/0003000 ... other data ... The mean measured distance is 417,5mm. 3) Test n. 3, black panel target at 845mm distance INFO::Internal Cross talk Measurement Completed I Q S ScaledI ScaledQ tMain tIlum tMain(C) tIlum(C) Magnitd -7582 538 0 -7582 538 0 0 0 -128 24,7 Illumination crosstalk from illumCrosstalk_TX1_h.txt Phase offset phaseOffset_TX1_h.txt Distmm Phase Amplud SigS AmbS HDR -- Amb Cntr Tmain Tillum LedCh Iin Qin Count/Total 0 0 0 0 0 0 -- 69 0x11 33 -128 0 -1435 161 0000000/0003000 913 3993 35 0 0 1 -- 69 0x12 33 -128 1 -9559 5627 0000001/0003000 862 3773 34 0 0 1 -- 69 0x13 33 -128 1 -9251 5711 0000002/0003000 802 3508 35 0 0 1 -- 69 0x14 33 -128 1 -9185 5983 0000003/0003000 808 3536 36 0 0 1 -- 69 0x15 34 -128 1 -9487 6095 0000004/0003000 689 3013 34 0 0 1 -- 69 0x16 34 -128 1 -8601 6157 0000005/0003000 685 2996 33 0 0 1 -- 69 0x17 34 -128 1 -8525 6123 0000006/0003000 859 3760 33 0 0 1 -- 69 0x18 34 -128 1 -8997 5509 0000007/0003000 804 3519 36 0 0 1 -- 69 0x19 34 -128 1 -9481 6113 0000008/0003000 703 3076 35 0 0 1 -- 69 0x1a 34 -128 1 -8947 6323 0000009/0003000 691 3023 35 0 0 1 -- 69 0x1b 34 -128 1 -8897 6353 0000010/0003000 951 4160 33 0 0 1 -- 69 0x1c 34 -128 1 -9151 5133 0000011/0003000 780 3412 33 0 0 1 -- 69 0x1d 34 -128 1 -8689 5731 0000012/0003000 874 3823 35 0 0 1 -- 69 0x1e 34 -128 1 -9441 5703 0000013/0003000 706 3087 34 0 0 1 -- 69 0x1f 34 -128 1 -8865 6251 0000014/0003000 796 3482 36 0 0 1 -- 69 0x00 34 -128 1 -9467 6153 0000015/0003000 838 3666 31 0 0 1 -- 69 0x01 34 -128 1 -8425 5263 0000016/0003000 750 3282 35 0 0 1 -- 69 0x02 34 -128 1 -9177 6217 0000017/0003000 811 3547 35 0 0 1 -- 69 0x03 34 -128 1 -9253 5933 0000018/0003000 804 3516 36 0 0 1 -- 69 0x04 34 -128 1 -9415 6073 0000019/0003000 866 3789 36 0 0 1 -- 69 0x05 34 -128 1 -9567 5823 0000020/0003000 ... other data ... The mean measured distance is 790,5mm.