| Parameter | MT890X (MagnTek) | TMAG5110-Q1 (TI) Dual Speed Output (OUT1 + OUT2) |
TMAG5111-Q1 (TI) Speed + Direction Output |
|---|---|---|---|
| ⚙️ General Specifications | |||
| Function | Dual Hall Effect Latch SS mode: OUT1 + OUT2 (dual speed) SD mode: Speed + Direction |
✅ Dual Hall Effect Latch OUT1 + OUT2 (dual speed only) → Matches MT890X SS mode |
✅ Dual Hall Effect Latch Speed + Direction Output → Matches MT890X SD mode |
| Supply Voltage (VDD) | 2.7V – 24V | ✅ 2.5V – 38V | ✅ 2.5V – 38V |
| Operating Temperature | -40°C to 150°C | ⚠️ -40°C to 125°C | ⚠️ -40°C to 125°C |
| AEC-Q100 Automotive | ✅ Yes | ✅ Yes | ✅ Yes |
| Output Type | Open-Drain | ✅ Open-Drain | ✅ Open-Drain |
| Package | SOT-23-6L, Flat TO-94 | ✅ SOT-23 | ✅ SOT-23 |
| Functional Safety | — Not Available — | ➕ Functional Safety-Capable | ➕ Functional Safety-Capable |
| 🔵 Operate Point (BOP) — Field Required to Switch Output LOW | |||
| MT890X — Single Sensitivity Variant | |||
| BOP — Min / Typ / Max | 1.0 / 2.5 / 4.0 mT (10 / 25 / 40 Gs) |
— See TI variants below — | |
| TI Variant: TMAG511x2-Q1 — Higher Sensitivity | |||
| BOP — Min / Typ / Max | — Not applicable — | 0.2 / 1.4 / 2.6 mT | 0.2 / 1.4 / 2.6 mT |
| TI Variant: TMAG511x4-Q1 — Lower Sensitivity ⭐ Closest Match to MT890X | |||
| BOP — Min / Typ / Max | — Not applicable — | ✅ 0.8 / 3.0 / 5.3 mT | ✅ 0.8 / 3.0 / 5.3 mT |
| 🔴 Release Point (BRP) — Field Required to Switch Output HIGH | |||
| MT890X — Single Sensitivity Variant | |||
| BRP — Min / Typ / Max | -4.0 / -2.5 / -1.0 mT (-40 / -25 / -10 Gs) |
— See TI variants below — | |
| TI Variant: TMAG511x2-Q1 — Higher Sensitivity | |||
| BRP — Min / Typ / Max | — Not applicable — | -2.6 / -1.4 / -0.2 mT | -2.6 / -1.4 / -0.2 mT |
| TI Variant: TMAG511x4-Q1 — Lower Sensitivity ⭐ Closest Match to MT890X | |||
| BRP — Min / Typ / Max | — Not applicable — | ✅ -5.3 / -3.0 / -0.8 mT | ✅ -5.3 / -3.0 / -0.8 mT |
| ⚡ Hysteresis Window (BHYS = BOP − BRP) | |||
| MT890X — Single Sensitivity Variant | |||
| BHYS — Min / Typ / Max | 2.0 / 5.0 / 8.0 mT (20 / 50 / 80 Gs) |
— See TI variants below — | |
| TI Variant: TMAG511x2-Q1 — Higher Sensitivity | |||
| BHYS — Min / Typ / Max | — Not applicable — | 0.9 / 2.75 / 4.6 mT | 0.9 / 2.75 / 4.6 mT |
| TI Variant: TMAG511x4-Q1 — Lower Sensitivity ⭐ Closest Match to MT890X | |||
| BHYS — Min / Typ / Max | — Not applicable — | ✅ 3.0 / 6.0 / 9.0 mT | ✅ 3.0 / 6.0 / 9.0 mT |