%******************************** % Indoor Automatic Doors Configuration % This configuration is intended to be an example for automatic sliding doors. % It detects when a person is within 0.5 meters of the sensor, which % can be used to trigger a door to open. %******************************** sensorStop 0 channelCfg 7 3 0 chirpComnCfg 10 0 0 256 4 32.40 0 chirpTimingCfg 6.00 40 0 84.40 58.63 frameCfg 4 0 1960.78 2 250.00 0 guiMonitor 2 2 0 0 0 1 1 0 0 0 0 %guiMonitor 2 0 0 0 0 0 0 0 0 0 0 sigProcChainCfg 32 2 2 0 1 4 0 20 cfarCfg 2 4 3 2 0 14.00 0 0.5 0 1 1 1 %cfarCfg 2 4 3 2 0 10.00 0 0.5 0 1 1 1 %aoaFovCfg -60 60 -40 40 aoaFovCfg -70 70 -40 40 rangeSelCfg 0.1 5.0 clutterRemoval 0 %clutterRemoval 1 compRangeBiasAndRxChanPhase 0.0 1 0 -1 0 1 0 -1 0 1 0 -1 0 adcDataSource 0 adcData_1_000.bin adcLogging 0 lowPowerCfg 1 %lowPowerCfg 0 factoryCalibCfg 1 0 40 0 0x1ff000 %mpdBoundaryBox 1 -0.2 1.0 0 1.0 0.75 1.75 mpdBoundaryBox 1 -0.2 1.0 0 5.0 0.87 1.0 sensorPosition 0 0 0.87 0 0 minorStateCfg 4 3 10 8 6 20 8 4 %clusterCfg 1 0.5 2 clusterCfg 1 0.1 3 sensorStart 0 0 0 0