We have received an inquiry from the customer regarding the TMAG5134 series. While the desired logic is not available in the catalog, TI has confirmed they can accommodate it. Could you please confirm the following? TMAG5134〇△□ 〇: Bop (magnetic flux sensitivity)    D/E/F/G *Since the detection angle differs by 90° from the previous model, if there is proven performance with another Op, that would also be acceptable. △: Output configuration - This is essential.   3: Omnipolar, High-active, Push-pull □: Sampling Rate: Directly affects current consumption, so one of the following:   A/B/C Please confirm whether products with these specifications are available for purchase, along with the unit price and delivery time. Additionally, we have received a request from a customer for support via web conference. Is this possible? ※ The customer requests support in Japanese. Translated with DeepL.com (free version) Best regards,