[CortexR4_0] ********************************************** Debug: Launching the Millimeter Wave Demo ********************************************** Debug: MMWDemoMSS Launched the Initialization Task Debug: MMWDemoMSS mmWave Control Initialization was successful [C674X_0] Debug: Logging UART Instance @0080f0e0 has been opened successfully Debug: DSS Mailbox Handle @00809200 Debug: MMWDemoDSS create event handle succeeded Debug: MMWDemoDSS mmWave Control Initialization succeeded Debug: MMWDemoDSS ADCBUF Instance(0) @0080f0c8 has been opened successfully Debug: MMWDemoDSS Data Path init succeeded Debug: MMWDemoDSS initTask exit [CortexR4_0] Debug: CLI is operational Debug: MMWDemoMSS Received CLI sensorStart Event Debug: BSS Event MsgId: 128 [Sub Block Id: 4100 Sub Block Length: 20] Debug: MMWDemoMSS mmWave config succeeded [C674X_0] Heap L2 : size 24576 (0x6000), free 3432 (0xd68) Heap L3 : size 655360 (0xa0000), free 63488 (0xf800) [CortexR4_0] Debug: BSS Event MsgId: 128 [Sub Block Id: 4107 Sub Block Length: 0] [C674X_0] {module#8}: "dss/dss_main.c", line 201: error {id:0x10000, args:[0x80d734, 0x80d734]} xdc.runtime.Error.raise: terminating execution