Microsoft Windows [Version 10.0.18363.1198] (c) 2019 Microsoft Corporation. All rights reserved. C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>setenv.bat C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>set MMWAVE_SDK_DEVICE=iwr68xx C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>set DOWNLOAD_FROM_CCS=yes C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>set MMWAVE_SECDEV_INSTALL_PATH= C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>set MMWAVE_SECDEV_HSIMAGE_CFG=/hs_image_creator/hsimage.cfg C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>set MMWAVE_SDK_TOOLS_INSTALL_PATH=C:/ti C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>set MMWAVE_SDK_INSTALL_PATH=C:/ti/mmwave_sdk_03_05_00_04/packages C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>set R4F_CODEGEN_INSTALL_PATH=C:/ti/ti-cgt-arm_16.9.6.LTS C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>set XDC_INSTALL_PATH=C:/ti/xdctools_3_50_08_24_core C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>set BIOS_INSTALL_PATH=C:/ti/bios_6_73_01_01/packages C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>set XWR14XX_RADARSS_IMAGE_BIN=C:/ti/mmwave_sdk_03_05_00_04/packages/../firmware/radarss/xwr12xx_xwr14xx_radarss_rprc.bin C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>set XWR16XX_RADARSS_IMAGE_BIN=C:/ti/mmwave_sdk_03_05_00_04/packages/../firmware/radarss/xwr16xx_radarss_rprc.bin C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>set XWR18XX_RADARSS_IMAGE_BIN=C:/ti/mmwave_sdk_03_05_00_04/packages/../firmware/radarss/xwr18xx_radarss_rprc.bin C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>set XWR68XX_RADARSS_IMAGE_BIN=C:/ti/mmwave_sdk_03_05_00_04/packages/../firmware/radarss/xwr6xxx_radarss_rprc.bin C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>set C674_CODEGEN_INSTALL_PATH=C:/ti/ti-cgt-c6000_8.3.3 C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>set C64Px_DSPLIB_INSTALL_PATH=C:/ti/dsplib_c64Px_3_4_0_0 C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>set C674x_DSPLIB_INSTALL_PATH=C:/ti/dsplib_c674x_3_4_0_0 C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>set C674x_MATHLIB_INSTALL_PATH=C:/ti/mathlib_c674x_3_1_2_1 C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>call checkenv.bat ----------------------------------------------- mmWave Build Environment Configured ----------------------------------------------- C:\ti\mmwave_sdk_03_05_00_04\packages\scripts\windows>cd .. C:\ti\mmwave_sdk_03_05_00_04\packages\scripts>cd .. C:\ti\mmwave_sdk_03_05_00_04\packages>cd ti\alg\gtrack C:\ti\mmwave_sdk_03_05_00_04\packages\ti\alg\gtrack>gmake clean all SHMEM_ALLOC is set to 0x00000006 gmake -s MMWAVE_SDK_LIB_BUILD_OPTION=2D gtracklibClean SHMEM_ALLOC is set to 0x00000006 Cleaning the GTRACK Library Objects gmake -s MMWAVE_SDK_LIB_BUILD_OPTION=3D gtracklibClean SHMEM_ALLOC is set to 0x00000006 Cleaning the GTRACK Library Objects gmake -s MMWAVE_SDK_LIB_BUILD_OPTION=2D gtracklib SHMEM_ALLOC is set to 0x00000006 [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_create.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_delete.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_step.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_module.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_create.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_delete.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_get.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_event.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_predict.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_report.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_score.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_start.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_stop.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_update.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_utilities.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_utilities_2d.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_utilities_3d.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_math.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_listlib.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_create.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_delete.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_step.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_module.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_create.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_delete.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_get.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_event.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_predict.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_report.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_score.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_start.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_stop.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_update.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_utilities.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_utilities_2d.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_utilities_3d.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_math.c [C674 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_listlib.c Archiving gtracklib ==> new archive 'lib/libgtrack2D.aer4f' ==> building archive 'lib/libgtrack2D.aer4f' ==> new archive 'lib/libgtrack2D.ae674' ==> building archive 'lib/libgtrack2D.ae674' gmake -s MMWAVE_SDK_LIB_BUILD_OPTION=3D gtracklib SHMEM_ALLOC is set to 0x00000006 [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_create.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_delete.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_step.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_module.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_create.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_delete.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_get.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_event.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_predict.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_report.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_score.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_start.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_stop.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_unit_update.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_utilities.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_utilities_2d.c [R4 Device/Type: iwr68xx/xwr68xx] Building file: src/gtrack_utilities_3d.c ..... .....