% *************************************************************** % Created for SDK ver:03.04 % Created using Visualizer ver:3.4.0.0 % Frequency:60 % Platform:xWR68xx % Scene Classifier:best_range % Azimuth Resolution(deg):15 + Elevation % Range Resolution(m):0.586 % Maximum unambiguous Range(m):30 % Maximum Radial Velocity(m/s):8.48 % Radial velocity resolution(m/s):0.14 % Frame Duration(msec):100 % Range Detection Threshold (dB):15 % Doppler Detection Threshold (dB):15 % Range Peak Grouping:disabled % Doppler Peak Grouping:disabled % Static clutter removal:disabled % Angle of Arrival FoV: Full FoV % Range FoV: Full FoV % Doppler FoV: Full FoV % *************************************************************** sensorStop flushCfg dfeDataOutputMode 1 channelCfg 15 7 0 adcCfg 2 1 adcbufCfg -1 0 1 1 1 profileCfg 0 60 36 7 13.12 0 0 50 1 64 12499 0 0 30 chirpCfg 0 0 0 0 0 0 0 1 chirpCfg 1 1 0 0 0 0 0 4 chirpCfg 2 2 0 0 0 0 0 2 frameCfg 0 2 128 0 100 1 0 lowPower 0 0 guiMonitor -1 2 0 0 0 0 0 cfarCfg -1 0 2 8 4 3 0 15 0 cfarCfg -1 1 0 8 4 4 1 15 0 multiObjBeamForming -1 1 0.5 clutterRemoval -1 0 calibDcRangeSig -1 0 -5 8 256 extendedMaxVelocity -1 0 bpmCfg -1 0 0 1 lvdsStreamCfg -1 0 0 0 compRangeBiasAndRxChanPhase 0.0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 measureRangeBiasAndRxChanPhase 0 1.5 0.2 CQRxSatMonitor 0 3 4 15 0 CQSigImgMonitor 0 31 4 analogMonitor 0 0 aoaFovCfg -1 -60 60 -25 25 cfarFovCfg -1 0 0.5 29.99 cfarFovCfg -1 1 -8.48 8.48 sensorStart