sensorStop No Arguments flushCfg No Arguments dfeDataOutputMode 1 1-Chirp 2-Continuous 2 Arguments channelCfg 15 7 0 RxChannl TxChannel Cascading EthOscClkEn DriveStrength 5 Arguments adcCfg 2 1 NumADCBits ADCOutputFormat 2 Arguments adcbufCfg -1 0 1 1 1 SubFrameIdx ADCOutputFormat SampleSwap ChanInterleave ChirpThreshold 5 Arguments lowPower 0 0 Reserved IpADCMode 2 Arguments profileCfg 0 77.750 6 6 50 0 0 35 1 256 6000 0 0 48 ProfileID StartFreq IdleTime ADCStartTime RampEndTime TxOutPower TxPhaseShifter FreqSlopeConst TxStartTime NumADCSamples DigOutSampleRate HpfCornerFreq1 HpfCornerFreq2 RxGain 14 Arguments chirpCfg 0 0 0 0 0 0 0 1 StartIdx EndIdx ProfileID StartFreqVar FreqSlopeVar IdleTimeVar ADCStartTimeVar TxEnable 8 Arguments chirpCfg 1 1 0 0 0 0 0 4 chirpCfg 2 2 0 0 0 0 0 2 frameCfg 0 2 32 0 200 1 0 ChirpStartIdx ChirpEndIdx NumLoops NumFrames NumADCSamples FramePeriodicity TriggerSelect FrameTriggerDelay 8 Arugments guiMonitor -1 1 1 1 0 0 1 No Command in the 2544 4.07 Demo cfarCfg -1 0 2 8 4 3 0 15.0 0 No Command in the 2544 4.07 Demo cfarCfg -1 1 0 4 2 3 1 15.0 0 multiObjBeamForming -1 1 0.5 No Command in the 2544 4.07 Demo calibDcRangeSig -1 0 -5 8 256 No Command in the 2544 4.07 Demo clutterRemoval -1 0 No Command in the 2544 4.07 Demo compRangeBiasAndRxChanPhase 0.0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 No Command in the 2544 4.07 Demo measureRangeBiasAndRxChanPhase 0 1. 0.2 No Command in the 2544 4.07 Demo aoaFovCfg -1 -90 90 -90 90 No Command in the 2544 4.07 Demo cfarFovCfg -1 0 0.25 8.64 No Command in the 2544 4.07 Demo cfarFovCfg -1 1 -7.06 7.06 No Command in the 2544 4.07 Demo extendedMaxVelocity -1 0 No Command in the 2544 4.07 Demo CQRxSatMonitor 0 3 11 121 0 Profile SatMonSel PriSliceDuration NumSlices RxChanMask 5 Arguments CQSigImgMonitor 0 127 8 Profile NumSlices NumSamplePerSlice 3 Arugments analogMonitor 0 0 RxSaturation SigImgBand ApllLdoSCMonEn 3 Arguments lvdsStreamCfg -1 0 1 0 No Command in the 2544 4.07 Demo calibData 0 0 0 SaveEnable RestorEnable FlashOffset 3 Arguments sensorStart DoReconfig (optional, default:Enabled) 1 Argument *** Additional mmWave Extension *** LdoBypassConfig DeviceMap IdoBypassEnable SupplyMonIrDrop IOSupplyIndicator 4 Arguments