Ellisys USB Compliance Report

Date and time

Wednesday, 9 August 2017 12:30:59 GMT+3

Vendor

***

Product

***

Product revision

***

Test ID

Generator used

Ellisys USB Explorer 350 (EX350-62313)

Analyzer used

None

Software version

Report generated with version 3.1.6429

Overall result

Failed

Summary

Test status

Last updated on

USB Type-C Functional Tests

Failed

    » TD.4.6.2 Try.SRC DRP Connect DRP

Failed

Beta

2017-04-19

USB Type-C Functional Tests

Test suite overall result

Failed


TD.4.6.2 Try.SRC DRP Connect DRP - Testing Dual Role Port

INFO

Starting Subtest

Using tDrp = 50 ms, dcSRC.DRP = 30%

INFO

Applying Source Terms

Rd is present in step 3 for longer than tCCDebounce

PASSED

Applying VBUS

PUT must advertise Rp terminations within 120 ms

INFO

Applying Sink Terms

Going to step 5

FAILED

Applying Sink Terms

PUT must enable VBUS within 100 ms to 475 ms

FAILED

Applying Sink Terms

PUT_R must source Vconn

PASSED

Removing Terms

PUT must transition to TryWait.SNK within 650 ms (actual was 5 ms)

PASSED

Removing Terms

PUT must transition to Unattached.SRC within 90 ms (actual was 20 ms)