GRL

GRL-USB-PD-C2 Compliance Test Report



Power Delivery 3.0 Tests- Result Summary

All the test results in this report are Informational only cannot be considered for certification

Sl No

Test ID

Test Name

Test Result

1

TD.PD.SNK3.E12

TD.PD.SNK3.E12 Soft Reset sent regardless of Rp value

FAIL

Power Delivery 3.0 Tests - Detailed Test Result

All the test results in this report are Informational only cannot be considered for certification

Test Status

Test Description

  FAIL

 1. TD.PD.SNK3.E12 Soft Reset sent regardless of Rp value (Click to View Protocol Trace)

 

     Failed: DUT response Time:(16.7332000 mS),Spec Limit Time interval is:[<= 16.1000000 mS]

DUT Information

Manufacturer

Sonnet Technologies, Inc.

Model Number

eGPU Breakaway Box 750ex

Serial Number

0001

Test Information

Test Lab

Test_Engineer

Test_Engineer

Remarks

Remarks

Date_and_Time

2020/10/12 上午 11:40:07

Controller and Instrument Information

Parameter

Value

GRL_USB_PD_C2_Serial_No

214.028.214.024.050.

GRL_USB_PD_Software_Version

1.4.47.0

GRL_USB_PD_Firmware_Version

1.3.47

GRL USB-PD Ethernet Buffer Size

62K

GRL USB-PD Eload Firmware Version

9.7 / 9.7

Browser Application Status

Information Only

Board Calibration

Calibration Success

RX mask Power selection

Neutral Power

Device_Type

DRP

Cable Type

GRL_SPL_CABLE_1

Impedance (milli ohm)

0

COMPLIANCE_TEST_PD3 CTS Version

1.14

COMMUNICATION_ENGINE_TESTS CTS Version

1.09

VIF_File_Name

Sonnet-Technologies,-Inc.__eGPU-Breakaway-Box-750ex__0001__0000.xml

Noise Pattern Generation:

Two-Tone Noise

Application mode

Compliance

Execution Time(In Minutes)

0