begin 001f 8000 //hard reset 0608 003b //disable_0_transition 0862 39f8 //AGC Gain during Autoneg 081a 67c0 //deq offset for 1V swing 081c fb62 //deq offset for 2.4V swing 0830 05a3 //Enable energy lost fallback 0855 1b55 //MSE Threshold change 0831 0403 //energy detect threshold 0856 1800 //good1 MSE threshold change 0857 8fa0 //Enable fallback to phase 1 on watchdog trigger 0871 000c //TED input changed to slicer_in without FFE 0883 022e //Enable Rx Filter, Change PGA threshold for Short Cable detection 0402 1800 //Adjusr LD swing 0878 2248 //Change PI up/down polarity 010c 0008 //tx filter coefficient 0112 1212 //tx filter scaling factor 0809 5c80 //AGC retrain 0803 1529 //Master Ph1 Back-off 0804 1a33 //Master Ph1 Back-off 0805 1f3d //Master Ph1 Back-off 0850 045b //hybrid gain & delay 0874 6967 //kp step 0 for master 0852 7800 //FAGC init gain 0806 1e1e //Master/Slave Ph2 Back-off 0807 2525 //Master/Slave Ph2 Back-off 0808 2c2c //Master/Slave Ph2 Back-off 0850 0590 //Hybrid Gain/Delay Code 0827 4000 //Echo Fixed Delay 0849 0fe4 //Hybrid Cal enable 084b 04b5 //Echo Score Sel 0018 0043 //Set CRS_RX_DV pin as RX_DV for RMII repeater mode 001f 4000 //soft reset end