Altium

Design Rule Verification Report

Date: 17.10.2022
Time: 15:10:10
Elapsed Time: 00:00:14
Filename: D:\JOBS\Texas Instruments GmbH_Freising_Haggertystrasse 1\16818 INDSYS-654_Adapter_board_DP82836_E2\INDSYS-654_Adapter_board_DP82836_E2\INDSYS-654_PCB.PcbDoc
Warnings: 0
Rule Violations: 0

Summary

Warnings Count
Total 0

Rule Violations Count
Clearance Constraint (Gap=0.375mm) (InNetClass('CLKs') and not OnBottom),(All and not (WithinRoom('CLK_Rules_LMK') or HasFootprint('YJC0003A') or IsVia or IsSMTPin)) 0
Clearance Constraint (Gap=0.25mm) (Disabled)(InNetClass('PWR') and not OnTop),(InNetClass('PWR')) 0
Clearance Constraint (Gap=0.635mm) (OnCopper and InPoly),(IsKeepOut and not ((ObjectKind = 'Arc') And (AsMils(Width) = 0.5) And (Keepout = 'True'))) 0
Clearance Constraint (Gap=0.4978mm) (OnCopper and Not InComponentClass('Logo') and not InComponentClass('FiducialMark') and not InRegion(1000,500,4000,800) and Not IsKeepout),(IsKeepOut and not ((ObjectKind = 'Arc') And (AsMils(Width) = 0.5) And (Keepout = 'True'))) 0
Clearance Constraint (Gap=0.1mm) (WithinRoom('RuleArea_BGA 0.8mm')),(All) 0
Clearance Constraint (Gap=0.1mm) (WithinRoom('RuleArea_BGA 0.8mm') and OnBottomLayer),(All) 0
Clearance Constraint (Gap=0.25mm) (InNet('VIN5V')),(all and not (OnTop or OnBottom)) 0
Clearance Constraint (Gap=0.25mm) (InPolygon),(InPolygon) 0
Clearance Constraint (Gap=0.2mm) (All),(InNet('ETH1_EARTH','ETH2_EARTH')) 0
Clearance Constraint (Gap=0mm) (IsKeepOut and InComponentClass('FiducialMark')),(IsPad and InComponentClass('FiducialMark')) 0
Clearance Constraint (Gap=0.635mm) (Disabled)(InPolygon),(All and not (OnBottomLayer or OnTopLayer)) 0
Clearance Constraint (Gap=1.016mm) (OnCopper and InComponentClass('Mounting Holes')),(IsKeepOut and not ((ObjectKind = 'Arc') And (AsMils(Width) = 0.5) And (Keepout = 'True'))) 0
Clearance Constraint (Gap=0.5mm) (Disabled)((ObjectKind = 'Pad') And (PadIsPlated = 'False') And (AsMM(PadXSize_AllLayers) = 0.1) And (AsMM(PadYSize_AllLayers) = 0.1)),(All) 0
Clearance Constraint (Gap=0mm) (((IsTrack Or IsArc) And Not InPoly) And IsFree and IsKeepOut),(((IsTrack Or IsArc) And Not InPoly) And IsFree and IsKeepOut) 0
Clearance Constraint (Gap=0.15mm) (All and not (HasFootprint('YJC0003A') or HasFootprint('DQF0008A'))),(All) 0
Clearance Constraint (Gap=0.6mm) ((ObjectKind = 'Pad') And (Layer = 'MultiLayer') And (AsMM(HoleDiameter) = 3.2) And (PadIsPlated = 'True')),(All) 0
Short-Circuit Constraint (Allowed=No) (All),(All) 0
Un-Routed Net Constraint ( (All) ) 0
Modified Polygon (Allow modified: No), (Allow shelved: No) 0
Width Constraint (Min=0.254mm) (Max=0.254mm) (Preferred=0.254mm) (Not All) 0
Width Constraint (Min=0.119mm) (Max=0.125mm) (Preferred=0.119mm) (InNetClass('SE50') or InNetClass('ETH0_RD_matching') or InNetClass('ETH0_TD_matching') or InNetClass('ETH1_RD_matching') or InNetClass('ETH1_TD_matching')) 0
Width Constraint (Min=0.119mm) (Max=2.54mm) (Preferred=0.254mm) (All and not InNetClass('Zdiff=100R')) 0
Width Constraint (Min=0.13mm) (Max=0.15mm) (Preferred=0.13mm) (Disabled)(InNetClass('Zdiff=90R')) 0
Width Constraint (Min=0.101mm) (Max=0.3mm) (Preferred=0.101mm) (InNetClass('Zdiff=100R')) 0
Routing Layers(All) 0
Routing Via (MinHoleWidth=0.2mm) (MaxHoleWidth=0.33mm) (PreferredHoleWidth=0.2mm) (MinWidth=0.325mm) (MaxWidth=0.6mm) (PreferedWidth=0.5mm) (IsVia and InAnyComponent) 0
Routing Via (MinHoleWidth=0.2mm) (MaxHoleWidth=1mm) (PreferredHoleWidth=0.2mm) (MinWidth=0.45mm) (MaxWidth=1.6mm) (PreferedWidth=0.5mm) (All) 0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=0.21mm) (Max=0.254mm) (Prefered=0.21mm) and Width Constraints (Min=0.13mm) (Max=0.381mm) (Prefered=0.13mm) (InDifferentialPairClass('Zdiff=90R')) 0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=0.254mm) (Max=2.54mm) (Prefered=0.254mm) and Width Constraints (Min=0.381mm) (Max=0.381mm) (Prefered=0.381mm) (Disabled)(All) 0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=0.21mm) (Max=0.3mm) (Prefered=0.21mm) and Width Constraints (Min=0.101mm) (Max=0.381mm) (Prefered=0.101mm) (InDifferentialPairClass('Zdiff=100R')) 0
Power Plane Connect Rule(Relief Connect )(Expansion=0.254mm) (Conductor Width=0.254mm) (Air Gap=0.254mm) (Entries=4) (All) 0
Minimum Annular Ring (Minimum=0.124mm) (All) 0
Minimum Annular Ring (Minimum=0.0625mm) (IsVia and InAnyComponent) 0
Acute Angle Constraint (Minimum=45.000) (All) 0
Hole Size Constraint (Min=0.1905mm) (Max=6.3754mm) (All) 0
Pads and Vias to follow the Drill pairs settings 0
Hole To Hole Clearance (Gap=0.2mm) (All),(All) 0
Minimum Solder Mask Sliver (Gap=0.0178mm) (InComponentClass('Logo')),(InComponentClass('Logo')) 0
Minimum Solder Mask Sliver (Gap=0.1mm) (All),(All) 0
Silk To Solder Mask (Clearance=0.0762mm) (ALL and not isvia),(All and not isvia) 0
Silk to Silk (Clearance=0.1mm) (All),(All) 0
Silk to Silk (Clearance=0mm) ((HasFootprint('Pb-Free_Overlay_Medium') OR HasFootprint('Pb-Free_Overlay_Small')) or ((ObjectKind = 'Region') And (Layer = 'TopOverlay')) or ((ObjectKind = 'Text') And (Layer = 'TopOverlay') And (StringText = 'GCD'))),((HasFootprint('Pb-Free_Overlay_Medium') OR HasFootprint('Pb-Free_Overlay_Small')) or ((ObjectKind = 'Region') And (Layer = 'TopOverlay')) or ((ObjectKind = 'Text') And (Layer = 'TopOverlay') And (StringText = 'GCD'))) 0
Net Antennae (Tolerance=0mm) (All) 0
Parallel Segment Constraint (Gap=0.375mm ) (Limit=254mm) (InNetClass('CLKs')),(All) 0
Matched Lengths(Tolerance=0.2mm) (InxSignalClass('xSignals_PHY1_RGMII_MatchLengthsClass')) 0
Matched Lengths(Tolerance=0.2mm) (InxSignalClass('xSignals_PHY2_RGMII_MatchLengthsClass')) 0
Matched Lengths(Tolerance=0.2mm) (Disabled)(InxSignalClass('xSignals_PHY1_TX_MatchLengthsClass')) 0
Matched Lengths(Tolerance=0.2mm) (Disabled)(InxSignalClass('xSignals_PHY1_RX_MatchLengthsClass')) 0
Matched Lengths(Tolerance=0.254mm) (InxSignalClass('xSignals_U9_J6_MatchLengthsClass')) 0
Matched Lengths(Tolerance=0.254mm) (InxSignalClass('xSignals_U7_J6_MatchLengthsClass')) 0
Matched Lengths(Tolerance=0.15mm) (InxSignalClass('xSignals_T2_U5_MatchLengthsClass')) 0
Matched Lengths(Tolerance=0.15mm) (InxSignalClass('xSignals_T1_U3_MatchLengthsClass')) 0
Matched Lengths(Tolerance=0.2mm) (Disabled)(InxSignalClass('xSignals_PHY1_Passives_MatchLengthsClass')) 0
Matched Lengths(Tolerance=0.2mm) (Disabled)(InxSignalClass('xSignals_PHY1_MatchLengthsClass')) 0
Matched Lengths(Tolerance=0.2mm) (Disabled)(InxSignalClass('xSignals_ETH1_MatchLengthsClass')) 0
Matched Lengths(Tolerance=0.2mm) (Disabled)(InxSignalClass('xSignals_J6_Passives_U3_MatchLengthsClass')) 0
Matched Lengths(Tolerance=0.2mm) (Disabled)(InxSignalClass('xSignals_RGMII_PHY1')) 0
Matched Lengths(Tolerance=0.2mm) (Disabled)(InxSignalClass('xSignals_PHY1')) 0
Matched Lengths(Tolerance=0.2mm) (Disabled)(InxSignalClass('xSignals_PHY2')) 0
Matched Lengths(Tolerance=0.2mm) (Disabled)(InxSignalClass('xSignals_RGMII_PHY2')) 0
Matched Lengths(Tolerance=0.1mm) (Disabled)(InxSignalClass('xSignals_ETH1_U3_Passives_MatchLengthsClass')) 0
Matched Lengths(Tolerance=0.1mm) (Disabled)(InxSignalClass('xSignals_ETH1_MatchLengthsClass')) 0
Matched Lengths(Tolerance=0.1mm) (Disabled)(InxSignalClass('xSignals_ETH2_MatchLengthsClass')) 0
Matched Lengths(Tolerance=0.1mm) (Disabled)(InxSignalClass('xSignals_ETH1_U3_Passives_J6_MatchLengthsClass')) 0
Matched Lengths(Tolerance=0.2mm) (Disabled)(InxSignalClass('xSignals_U3_Passives_J6_MatchLengthsClass')) 0
Matched Lengths(Tolerance=0.2mm) (Disabled)(InxSignalClass('xSignals_U3_Passives_MatchLengthsClass')) 0
Component Clearance Constraint ( Horizontal Gap = 0.127mm, Vertical Gap = 0.254mm ) (Disabled)((HasFootprint('NY PMS 440 0025 PH'))),((HasFootprint('Keystone_1902C'))) 0
Component Clearance Constraint ( Horizontal Gap = 6.35mm, Vertical Gap = Infinite ) (Disabled)(InComponentClass('Mounting Holes')),(All) 0
Component Clearance Constraint ( Horizontal Gap = 0.4mm, Vertical Gap = 0.254mm ) (HasFootprint('0402') or HasFootprint('*0508') or HasFootprint('*0603*') or HasFootprint('*0612') or HasFootprint('*0805*') or HasFootprint('*0815*') or HasFootprint('*0830*') or HasFootprint('*1206*') or HasFootprint('*1210*') or HasFootprint('*1808*') or HasFootprint('*1812*') or HasFootprint('*1825*') or HasFootprint('*2010*') or HasFootprint('*2220*') or HasFootprint('*2225*') or HasFootprint('*2512*') or HasFootprint('*2728*') or HasFootprint('*3518*')),(HasFootprint('0402') or HasFootprint('*0508') or HasFootprint('*0603*') or HasFootprint('*0612') or HasFootprint('*0805*') or HasFootprint('*0815*') or HasFootprint('*0830*') or HasFootprint('*1206*') or HasFootprint('*1210*') or HasFootprint('*1808*') or HasFootprint('*1812*') or HasFootprint('*1825*') or HasFootprint('*2010*') or HasFootprint('*2220*') or HasFootprint('*2225*') or HasFootprint('*2512*') or HasFootprint('*2728*') or HasFootprint('*3518*')) 0
Component Clearance Constraint ( Horizontal Gap = 1.27mm, Vertical Gap = 0.254mm ) (Disabled)(InComponentClass('Mounting Holes')),(InComponentClass('FiducialMark')) 0
Component Clearance Constraint ( Horizontal Gap = 0mm, Vertical Gap = 0mm ) (Disabled)(InComponentClass('Header')),(InComponentClass('Shunt')) 0
Component Clearance Constraint ( Horizontal Gap = 1.27mm, Vertical Gap = 0.254mm ) (Disabled)(InComponentClass('Logo')),(All) 0
Component Clearance Constraint ( Horizontal Gap = 0.254mm, Vertical Gap = 0.254mm ) (Disabled)(All),(All) 0
Component Clearance Constraint ( Horizontal Gap = 3mm, Vertical Gap = 0.762mm ) (Disabled)(IsThruComponent),(IsThruComponent) 0
Component Clearance Constraint ( Horizontal Gap = 0.3mm, Vertical Gap = 0.254mm ) (All and not InComponent('J5','J11','Logo*','FID*')),(All and not InComponent('J5','J11','Logo*','FID*')) 0
Component Clearance Constraint ( Horizontal Gap = 0.3mm, Vertical Gap = 0.254mm ) (HasFootprint('0402L') or HasFootprint('*0201*')),(HasFootprint('0402L') or HasFootprint('*0201*')) 0
Component Clearance Constraint ( Horizontal Gap = 2.54mm, Vertical Gap = 0.762mm ) (Disabled)(IsThruComponent),(IsSMTComponent and OnBottom) 0
Height Constraint (Min=0mm) (Max=25.4mm) (Prefered=12.7mm) (Disabled)(All) 0
Total 0