10.00  P  T01    3.000000    3.000000
     10.01  P  T02    3.000000    3.000000
     13.00  P  T03    3.000000    3.000000
     15.00  P  T04    3.000000    3.000000
     36.00  P  T05    3.000000    3.000000
     36.00  P  T06    4.000000    1.000000
     40.00  P  T07    3.000000    3.000000
     62.00  P  T08    3.000000    3.000000
     70.00  P  T09    3.000000    3.000000
    152.00  P  T10    3.000000    3.000000
     35.43  N  T11    2.000000    2.000000
     63.00  N  T12    2.000000    2.000000
    108.00  N  T13    2.000000    2.000000
    128.00  N  T14    5.000000    5.000000
    250.00  N  T15    2.000000    2.000000